ADI Arbitrary Waveform Generator Solution

Overview


adi-arbitrary-waveform-generator-solutions_en

Most engineers have used oscilloscopes and waveform generators in their work. The former are used to acquire signals, while the latter are used to generate signals. They are a pair of handy tools for engineers. Here we are introducing the complete solution for signal generators. In analog signal or analog and digital mixed-mode signal processing applications, arbitrary waveform generators (AWG) are very popular and versatile. For instance, AWG can generate stimulus signals that mimic certain sensors, such as in a car collision experiment, or generate high speed analog signals that test the functions of a certain chip. There are applications ranging from simple sine-wave generation, to somewhat more sophisticated AM/FM modulated signals, or even more sophisticated QAM modulated signals. ADI's arbitrary waveform generator solutions will be introduced below, emphasizing applications with bandwidth below 300 MHz. By applying ADI's advanced DAC technology, lower stray and noise label can be achieved. For signal modulation, a few nice high-speed amplifiers are recommended, as well as some high precision ADC's and DAC's applications for low-speed high precision. We have taken careful consideration on some circuits that are often overlooked, such as the design and chip selection of power circuits. We believe that through careful reading of this solution, customers' confusion on chip selection can be resolved, design difficulties can be anticipated and responses to them will be prepared a in an early stage. Customers in need are encouraged to contact ADI's technical support for more detailed information.

ADI offers:
  • Total solution introduction on signal chain and chips.
  • Key pain point analysis and solution.
  • Provide some circuits simulation files.

Download


To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.

Free Download Now

System Block Diagram


adi-arbitrary-waveform-generator-solutions-pic

Product

Product Type MCU Isolator Clock
Model
ADSP-BF70x ADN4651/ADuM14xx LTC6952/HMC7044
Product Type DAC 1 DAC 2 ADC 1
Model
AD9739/AD9739A/LTC2000/
LTC2000A/AD9152/AD9121
LTC2666-16/AD5362/AD5676 ADAQ7980/AD4000
Product Type ADC 2 A1/A7 A2
Model
AD7124-4 AD8672 LT1395
Product Type A3 A4/A5 A6
Model
AD8000/ADA4927-1 AD8009/AD8000 ADA4870/AD8000
Product Type A8 A9 PD
Model
AD8421 LT1397 AD8302
Product Type B1 C1 C2
Model
ADCLK914/ADCLK905/ ADCLK925 CMP401/ADCMP605 CMP401
Product Type C3 T1 T2/T3
Model
ADCMP605/ADN4662 ADN4661 ADN4662
Product Type Ref  
Model
ADR4525/LT6657    

Other

Design Resources


Design Tools/Forums


To View Additional Gas Detector Resources,Tools, and Product Information, Please Visit: analog.com/instrumentation


CUSTOMER INTERACTION CENTER
Email : cic.asia@analog.com
EngineerZone : ez.analog.com
Free Sample : analog.com/sample