LTC2666

PRODUCTION

Octal 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference

Part Details

  • Precision Reference 10ppm/°C Max
  • Independently Programmable Output Ranges: 0V to 5V, 0V to 10V, ±2.5V, ±5V, ±10V
  • Full 16-Bit/12-Bit Resolution at All Ranges
  • Maximum INL Error: ±4LSB at 16 Bits
  • A/B Toggle via Software or Dedicated Pin
  • 8:1 Analog Multiplexer
  • Guaranteed Monotonic Over Temperature
  • Internal or External Reference
  • Outputs Drive ±10mA Guaranteed
  • 1.8V to 5V SPI Serial interface
  • 32-Lead (5mm × 5mm) QFN Package
LTC2666
Octal 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Simultaneous Sampling A/D Converters 1
LTC2348-18 PRODUCTION Octal, 18-Bit, 200ksps Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2196A-A

LTC2666-16 Demo Board | 8-Channel 16-Bit ±10V VOUT SoftSpan DAC with 10ppm/°C Max Reference (requires DC2026 or DC590)

Product Details

Demonstration circuit 2196A features the LTC2666, 8-channel 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C max reference in a 5mm × 5mm QFN package. This device features per-channel SoftSpan configuration with five output ranges: 0V to 5V, 0V to 10V, ±2.5V, ±5V, and ±10V. A toggle feature allows any or all DACs to switch between two programmed codes via a single SPI command or by the TGP input pin. The versatile SPI interface can operate on any logic level between 1.71V and 5.5V, for easy interface to lower voltage microcontrollers or FPGAs.

eval board
DC2196A-B

LTC2666-12 Demo Board | 8-Channel 12-Bit ±10V VOUT SoftSpan DAC with 10ppm/°C Max Reference (requires DC2026 or DC590)

Product Details

Demonstration circuit 2196A features the LTC2666, 8-channel 16-Bit/12-Bit ±10V VOUT SoftSpan™ DACs with 10ppm/°C max reference in a 5mm × 5mm QFN package. This device features per-channel SoftSpan configuration with five output ranges: 0V to 5V, 0V to 10V, ±2.5V, ±5V, and ±10V. A toggle feature allows any or all DACs to switch between two programmed codes via a single SPI command or by the TGP input pin. The versatile SPI interface can operate on any logic level between 1.71V and 5.5V, for easy interface to lower voltage microcontrollers or FPGAs.

DC2196A-A
LTC2666-16 Demo Board | 8-Channel 16-Bit ±10V VOUT SoftSpan DAC with 10ppm/°C Max Reference (requires DC2026 or DC590)
DC2196A-B
LTC2666-12 Demo Board | 8-Channel 12-Bit ±10V VOUT SoftSpan DAC with 10ppm/°C Max Reference (requires DC2026 or DC590)

Latest Discussions

Recently Viewed