ADCLK914

RECOMMENDED FOR NEW DESIGNS

Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer

Part Models
3
1ku List Price
Starting From $8.55

Part Details

  • 7.5 GHz operating frequency
  • 160 ps propagation delay
  • 100 ps output rise/fall
  • 110 fs random jitter
  • On-chip input terminations
  • Extended industrial temperature range: −40°C to +125°C
  • 3.3 V power supply (VCC − VEE)
ADCLK914
Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADCLK914 IBIS Model 1

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

Evaluation Kits

EVAL-ADCLK914

ADCLK914 Evaluation Board

Product Details

The ADCLK914 clock buffer is very fast, making it important to use adequate high bandwidth instruments to evaluate it. To that end, the evaluation board is fabricated using a high quality dielectric material between layers to maintain high signal integrity. Transmission line paths are kept as close to 50 Ω as possible.

EVAL-ADCLK914
ADCLK914 Evaluation Board

Latest Discussions

Recently Viewed