AD5362

PRODUCTION

8-Channel, 16-Bit, Serial Input, Voltage-Output DAC

Part Models
4
1ku List Price
Starting From $29.33

Part Details

  • 8-channel DAC in 52-lead LQFP and 56-lead LFCSP packages
  • Guaranteed monotonic to 16/14 bits
  • Nominal output voltage range of −10 V to +10 V
  • Multiple output voltage spans available
  • Thermal shutdown function
  • Channel monitoring multiplexer
  • GPIO function
  • System calibration function allowing user-programmable offset and gain
  • Channel grouping and addressing features
  • Data error checking feature
  • See datasheet for additional features
AD5362
8-Channel, 16-Bit, Serial Input, Voltage-Output DAC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5362

AD5362 Evaluation Board

Product Details

The AD5362 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.

EVAL-AD5362
AD5362 Evaluation Board

Latest Discussions

Recently Viewed