LT1395

PRODUCTION

Single 400MHz Current Feedback Amplifier

Part Models
6
1ku List Price
Starting From $1.12
Viewing:

Part Details

  • 400MHz Bandwidth on ±5V (AV = 1)
  • 350MHz Bandwidth on ±5V (AV = 2, –1)
  • 0.1dB Gain Flatness: 100MHz (AV = 1, 2 and –1)
  • High Slew Rate: 800V/µs
  • Wide Supply Range: ±2V(4V) to ±6V(12V)
  • 80mA Output Current
  • Low Supply Current: 4.6mA/Amplifier
  • LT1395: SO-8, TSOT23-5 and TSOT23-6 Packages
    LT1396: SO-8, MSOP and Tiny 3mm × 3mm × 0.75mm DFN-8 Packages
    LT1397: SO-14, SSOP-16 and Tiny 4mm × 3mm × 0.75mm DFN-14 Packages
  • Low Profile (1mm) ThinSOT Package
LT1395
Single 400MHz Current Feedback Amplifier
Unity-Gain Video Loop-Through Amplifier Loop-Through Amplifier Frequency Response Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5 Product Package 6
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1395
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed