ADCMP605
PRODUCTIONRail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator in a 12-lead LSCFP Package
- Part Models
- 2
- 1ku List Price
- Starting From $2.80
Part Details
- Fully specified rail to rail at VCCI = 2.5 V to 5.5 V
- Input common-mode voltage from −0.2 V to VCCI + 0.2 V
- Low glitch LVDS-compatible output stage
- 1.6 ns propagation delay
- 37 mW at 2.5 V
- Shutdown pin
- Single-pin control for programmable hysteresis and latch
- Power supply rejection > 60 dB
- −40°C to +125°C operation
The ADCMP604 / ADCMP605 are very fast comparators fabricated on the Analog Devices, Inc. proprietary XFCB2 process. These comparators are exceptionally versatile and easy to use. Features include an input range from VEE − 0.5 V to VCCI + 0.2 V, low noise, LVDS-compatible output drivers, and TTL/CMOS latch inputs with adjustable hysteresis and/or shut-down inputs.
The devices offer 1.5 ns propagation delays with 1 ps rms random jitter (RJ). Overdrive and slew rate dispersion are typically less than 50 ps. A flexible power supply scheme allows the devices to operate with a single 2.5 V positive supply and a −0.5 V to +2.7 V input signal range up to a 5.5 V positive supply with a −0.5 V to +5.7 V input signal range. Split input/output supplies, with no sequencing restrictions on the ADCMP605, support a wide input signal range with greatly reduced power consumption.
The LVDS-compatible output stage is designed to drive any standard LVDS input. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. High speed latch and programmable hysteresis features are also provided in a unique single-pin control option.
The ADCMP604 is available in a 6-lead SC70 package, and the ADCMP605 is available in a 12-lead LFCSP.
APPLICATIONS
- High speed instrumentation
- Clock and data signal restoration
- Logic level shifting or translation
- Pulse spectroscopy
- High speed line receivers
- Threshold detection
- Peak and zero-crossing detectors
- High speed trigger circuitry
- Pulse-width modulators
- Current-/voltage-controlled oscillators
- Automatic test equipment (ATE)
Documentation
Data Sheet 1
Frequently Asked Question 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADCMP605BCPZ-R7 | 12-Lead LFCSP (3mm x 3mm) | ||
ADCMP605BCPZ-WP | 12-Lead LFCSP (3mm x 3mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADCMP605BCPZ-R7 | PRODUCTION | |
Mar 23, 2009 - 09_0041 ADWIL Fab XFCB2 Front End Manufacturing Change |
||
ADCMP605BCPZ-R7 | PRODUCTION | |
ADCMP605BCPZ-WP | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.