MAX15006

NOT RECOMMENDED FOR NEW DESIGNS

40V, Ultra-Low Quiescent-Current Linear Regulators in 6-Pin TDFN/8-Pin SO

Low 9µA Quiescent-Current Linear Regulators Ideal for Always-On Automotive Applications

Part Details

  • Wide Operating Input Voltage Range (4V to 40V)
  • Guaranteed 50mA Output Current
  • Low Quiescent Current
    • 10µA (No Load) and 90µA (Full Load)
  • Operates Through Cold-Crank Condition
  • Withstands 45V Load Dump
  • Low Dropout Voltage of 300mV (MAX15006B/MAX15007B)
  • Stable Operation with Tiny 2.2µF Output Capacitor
  • Enable Input (MAX15007)
  • Preset 3.3V and 5.0V Output Voltages
  • 1.8V to 10V Adjustable Output (MAX15006C/MAX15007C)
  • Thermal and Short-Circuit Protection
  • -40°C to +125°C Operating Temperature Range
  • Thermally Enhanced 3mm x 3mm 6-Pin TDFN/8-Pin SO Packages
MAX15006
40V, Ultra-Low Quiescent-Current Linear Regulators in 6-Pin TDFN/8-Pin SO
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 6
MAX5024 PRODUCTION 65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer
MAX5023 PRODUCTION 65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer
MAX5087 PRODUCTION 45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay
MAX5086 PRODUCTION 45V, 250mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX5216LPT

Evaluation Kit for the Reference Design of 4-20mA Loop-Powered Transmitter

Features and Benefits

  • Wide 12V to 40V Input Supply Range
  • Transfer 16-Bit Digital Code to 4–20mA Loop Current
  • Offset and Gain Programmable
  • < 0.02 % FS Current Error at +25°C
  • < 0.1 % FS Current Error Over Temperature Range
  • -40°C to +105°C Temperature Range
  • 30mA ±20% Resistor-Selectable Current Limiting
  • 200µA (typ), 300µA (max) Quiescent Current
  • HART Modem Input and Output Ready
  • Direct USB Communication through the MAXQ622 Microcontroller
  • Windows XP-, Windows Vista-, and Windows 7 (32-Bit)-Compatible Software
  • SPI Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5216LPT evaluation kit (EV kit) enables evaluation of the loop-powered 4–20mA current-loop transmitter with the fault current-limiting capabilities and Highway Addressable Remote Transducer (HART) modem input/output ready, which utilizes the MAX5216 single-channel, low-power, buffered-output, 3-wire SPI interface 16-bit DAC, the MAX6133 3ppm/°C, low-power voltage reference, the MAX9620 single-channel, zero-drift, high-efficiency op amp with RRIO, and the MAX15007 40V, ultra-low quiescent current LDO. The EV kit also includes Windows XP®, Windows Vista® and Windows® 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the features of this reference design.

Applications

  • 2-Wire Sensors
  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

MAX5216LPT
Evaluation Kit for the Reference Design of 4-20mA Loop-Powered Transmitter

Reference Designs

MAXREFDES145 Reference Design Block Diagram
MAXREFDES145 Circuits from the lab

8-Channel IO-Link Master

Features and Benefits

  • Fully IO-Link Version 1.1 Compliant
  • TEConcept IO-Link Master Stack
  • Easy-to-Use TEConcept TC Tool
  • 8 IO-Link Master Ports
  • Ships with All Cables Needed
  • Field Update Programmable

Competitive Advantages

  • Simultaneous 8-Port Operation
  • Easy-to-Use GUI
  • IODD Import
MAXREFDES16
MAXREFDES16 Circuits from the lab

Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART

Features and Benefits

  • 2-, 3-, or 4-wire RTD sensor input
  • -200°C to +850°C measured temperature range
  • -40°C to +85°C operating range
  • 0.03°C temperature resolution
  • < 0.05% span error or ±0.2°C at +23°C (whichever is greater)
  • < 0.1% span error or ±1.0°C over operating range
  • 12V to 40V supply voltage range
  • 200µA RTD excitation current
  • Auto compensation of wire resistance for 3-wire RTD
  • 4–20mA current loop output
  • 10Ω to 1kΩ loop load
  • Highway addressable remote transducer (HART) communication protocol requires minimum load of 230Ω
  • Sensor burnout detection
  • NAMUR down scale: < 3.2mA
  • NAMUR up scale: programmable from 20.5mA to > 24mA
  • Loop current limiter: 30mA ±5mA
  • HART protocol compatible
MAXREFDES74
MAXREFDES74 Circuits from the lab

MAXREFDES74: 18-Bit Precision Data Acquisition System

Features and Benefits

The MAXREFDES74# reference design features:

  • Power and data isolation
  • Flexible, configurable inverting or noninverting input scheme
  • Unipolar or bipolar input (ADC) and output (DAC)

MAX11156

  • 18-bit resolution with no missing codes
  • SNR: 94.4dB
  • THD: -107dB at 1kHz
  • Buffered internal or external voltage reference input
  • Internal reference with -6ppm/°C (typ) temperature coefficient
  • Single 5V supply
  • True bipolar ±5V input range

MAX5318

  • 18-bit resolution with no missing codes
  • High accuracy: ±2 LSB INL (max)
  • 3µs settling time
  • User-programmable offset and gain calibration
  • ±0.5ppm/°C (typ) offset and gain drift over temperature
  • Force/sense output
  • 50MHz SPI-compatible interface with 1.8V to 5.5V logic
MAXREFDES145
8-Channel IO-Link Master
MAXREFDES16
Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART
MAXREFDES74
MAXREFDES74: 18-Bit Precision Data Acquisition System

Latest Discussions

No discussions on MAX15006 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed