MAX5086

PRODUCTION

45V, 250mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay

250mA, 45V Input, Low-Quiescent-Current Linear Regulators in High-Power TQFN Packages

Part Models
3
1ku List Price
Starting From $2.05

Part Details

  • Wide Operating Input Voltage Range (6.5V to 45V)
  • Thermally Enhanced Package Dissipates 2.6W at TA = +70°C (16-Pin TQFN)
  • Guaranteed 250mA Output Current
  • 70µA Quiescent Supply Current
  • Preset 3.3V, 5.0V, or Adjustable 2.5V to 11V Output Voltage
  • Remote Load Sense
  • Integrated Microprocessor Reset Circuit with Programmable Timeout Period
  • Thermal and Short-Circuit Protection
  • -40°C to +125°C Operating Temperature Range
MAX5086
45V, 250mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 2
MAX5087 PRODUCTION 45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay
MAX6796 PRODUCTION High-Voltage, Micropower, Single/Dual Linear Regulators with Supervisory Functions
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5086EVKIT

Evaluation Kit for the MAX5086

Features and Benefits

  • 6.5V to 45V Input Voltage Range
  • Up to 250mA Output Current
  • 3.3V or 5V Regulated Output
  • Package Dissipates Up to 3.5W at TA = +70°C
  • Remote Output-Voltage Sensing Capability
  • Active-Low Microprocessor Reset with 50ms Reset Timeout Delay

Product Details

The MAX5086 evaluation kit (EV kit) allows the user to evaluate the features of the MAX5086 high-voltage linear regulator including the remote output-voltage sensing capability. This EV kit is a fully assembled and tested surface-mount board.

The MAX5086 EV kit supplies an output current of up to 250mA at a 3.3V or 5.0V output and operates up to a 45V input voltage. This EV kit also includes connections for the active-low microprocessor reset output and enable input.

Warning: The MAX5086 EV kit operates with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or power the sources connected to it must be careful to follow safety procedures appropriate to working with high-voltage electrical equipment. Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this EV kit with care to avoid possible personal injury.

Applications

  • Automotive
  • Home Security/Safety
  • Industrial
  • Networking

MAX5086EVKIT
Evaluation Kit for the MAX5086

Latest Discussions

No discussions on MAX5086 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed