MAX4402

PRODUCTION

Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown

Rail-to-Rail, 800kHz, Op Amps in Tiny SC70 and SOT23-8 Packages

Part Models
8
1ku List Price
Starting From $0.73

Part Details

Applications

  • Automotive
  • Electronic Ignition Modules
  • Infrared Receivers
  • Instruments and Terminals
  • Portable Communications
  • Sensor Signal Detection
  • Single-Supply, Zero-Crossing Detectors

  • Single +2.5V to +5.5V Supply Voltage Range
  • 320µA Quiescent Current per Amplifier
  • 1µA (max) Shutdown Mode (MAX4401)
  • Available in Space-Saving Packages
    • 5-Pin SC70 (MAX4400)
    • 6-Pin SC70 (MAX4401)
    • 8-Pin SOT23/µMAX (MAX4402)
  • 110dB AVOL with 2kΩ Load
  • 0.015% THD with 2kΩ Load
  • Rail-to-Rail Output Voltage Swing
  • 1.4mA of Sink and Source Load Current
  • Unity-Gain Stable up to CLOAD = 400pF
  • Ground-Sensing Inputs
  • AEC-Q100 Qualified (MAX4402AKA/V+ and MAX4402AUA/V+ Only)
MAX4402
Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Power Op Amps (≤ 1mA/amp) 3
MAX4490 PRODUCTION Low-Cost, High-Slew-Rate, Rail-to-Rail I/O Op Amps in SC70
MAX4491 PRODUCTION Low-Cost, High-Slew-Rate, Rail-to-Rail I/O Op Amps in SC70
MAX4492 PRODUCTION Low-Cost, High-Slew-Rate, Rail-to-Rail I/O Op Amps in SC70
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

MAXREFDES145 Reference Design Block Diagram
MAXREFDES145 Circuits from the lab

8-Channel IO-Link Master

Features and Benefits

  • Fully IO-Link Version 1.1 Compliant
  • TEConcept IO-Link Master Stack
  • Easy-to-Use TEConcept TC Tool
  • 8 IO-Link Master Ports
  • Ships with All Cables Needed
  • Field Update Programmable

Competitive Advantages

  • Simultaneous 8-Port Operation
  • Easy-to-Use GUI
  • IODD Import
MAXREFDES145
8-Channel IO-Link Master

Latest Discussions

No discussions on MAX4402 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed