MAX11213

PRODUCTION

16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with Programmable Gain and GPIO

Pin-Compatible Version of the 24-/20-/18-Bit Family

Part Models
2
1ku List Price
Starting From $2.26

Part Details

  • Minimize Power Consumption with Ultra-Low Power Dissipation
    • Operating-Mode Current Drain < 300µA (max)
    • Sleep-Mode Current Drain < 0.4µA
  • Improve Measurement Quality with Excellent DC/AC Accuracy
    • 16-Bit Noise-Free Resolution and No Missing Codes
    • 570nVRMS Noise at 10sps, ±3.6VFS Input
    • 3ppm INL (typ), 20ppm (max)
  • Lower System Cost with Integrated Functionality
    • Programmable Gain (1 to 128) (MAX11213)
    • Four SPI-Controlled GPIOs for External Mux Control
    • Optional Input Buffers on Both Signal and Reference Inputs
    • > 100dB (min) 50Hz/60Hz Rejection
  • Increase System Accuracy with Built-in Self Calibration
    • On-Demand Offset and Gain Self-Calibration and System Calibration
    • User-Programmable Offset and Gain Registers
  • Increase System Robustness and Reliability with ±2kV ESD Protection
    • 2.7V to 3.6V Analog Supply Range
    • 1.7V to 3.6V Digital and I/O Supply Range
    • -40°C to 85°C Operating Temperature Range
MAX11213
16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with Programmable Gain and GPIO
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
A/D and D/A Converter Combinations 1
MAX1358B PRODUCTION 16-Bit, Data-Acquisition System with ADC, DACs, UPIOs, RTC, Voltage Monitors, and Temp Sensor
Product 1
MAX1359B 16-Bit, Data-Acquisition System with ADC, DAC, UPIOs, RTC, Voltage Monitors, and Temp Sensor
Single Channel A/D Converters 2
MAX11203 PRODUCTION 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with Programmable Gain and GPIO
MAX11205 PRODUCTION 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11210EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11213EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11209EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11200EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11206EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11210EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11213EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11209EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11200EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11206EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Reference Designs

MAXREFDES16
MAXREFDES16 Circuits from the lab

Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART

Features and Benefits

  • 2-, 3-, or 4-wire RTD sensor input
  • -200°C to +850°C measured temperature range
  • -40°C to +85°C operating range
  • 0.03°C temperature resolution
  • < 0.05% span error or ±0.2°C at +23°C (whichever is greater)
  • < 0.1% span error or ±1.0°C over operating range
  • 12V to 40V supply voltage range
  • 200µA RTD excitation current
  • Auto compensation of wire resistance for 3-wire RTD
  • 4–20mA current loop output
  • 10Ω to 1kΩ loop load
  • Highway addressable remote transducer (HART) communication protocol requires minimum load of 230Ω
  • Sensor burnout detection
  • NAMUR down scale: < 3.2mA
  • NAMUR up scale: programmable from 20.5mA to > 24mA
  • Loop current limiter: 30mA ±5mA
  • HART protocol compatible
MAXREFDES1150
Smart Pill Bottle
MAXREFDES16
Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART

Latest Discussions

No discussions on MAX11213 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed