MAX5023

PRODUCTION

65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer

High-Voltage, Low-Quiescent-Current Linear Regulators Ideal for Automotive and Industrial Applications

Part Models
6
1ku List Price
Starting From $2.22
Viewing:

Part Details

  • Wide Operating Input Voltage Range +6.5V to +65V
  • Thermally Enhanced 8-Pin SO Package with Exposed Pad Dissipates 1.5W
  • Guaranteed 150mA Output Current
  • 60µA No-Load Supply Current
  • -60V Reverse-Battery Protection
  • Preset +3.3V or +5.0V Output Voltage
  • Thermal and Short-Circuit Protection
  • Operate Over -40°C to +125°C Temperature Range
  • Integrated µP Reset Circuit
  • Watchdog Timer with 1.6s Timeout Period (MAX5023)
  • Regulator Enable and Hold Inputs Implement Self-Holding Circuit
  • SET Input for Adjustable Output Voltage (MAX5024)
MAX5023
65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer
MAX5023, MAX5024: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5023 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed