Overview
Features and Benefits
- Compatible with Arduino, PMOD and Grove form factors
- Ultra-low Power ARM Cortex M3
- Open Source IDE Tools
- No External Debugger/Emulator Tools needed
Product Details
The EVAL-ADICUP3029 is an Arduino and PMOD compatible form factor development board that includes Bluetooth and WiFi connectivity. The board uses CrossCore Embedded Studio, an open source Eclipse based Interactive Development Environment (IDE), which can be downloaded free of charge. The platform contains many hardware and software example projects to make it easier for customers to prototype and create connected systems and solutions for Internet of Things (IoT) applications.
The EVAL-ADICUP3029 uses the ADuCM3029 ultra low power Arm Cortex-M3 processor as the main device on board. The ADuCM3029 is an integrated mixed-signal microcontroller system for processing, control and connectivity.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADICUP3029
- Micro USB cable
Documentation & Resources
-
EVAL-ADICUP3029 Design & Integration Files3/8/2023ZIP2 M
-
AD7124-8 PMOD Software User Guide9/18/2020WIKI
-
UG-1310: FCC Part 90 Reference Design Using the ADF7030-1, ADuCM3029, ADP5310, and SKY65377-21 (Rev. 0)3/28/2019PDF562 K
-
ADICUP3029 User Guide4/7/2017WIKI
-
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029 (Rev. B)3/27/2017PDF1 M
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
-
CN0429: Electrochemical Gas Measurement System with Sensor Diagnostics (Rev. PrA)11/13/2018PDF196K
-
CN0428: Water Quality Measurement System11/13/2018PDF332 K
-
EVAL-ADICUP3029 Development Platform5/3/2017PDF678 K
-
IoT Asset Health Tracking & Remote Toxic Gas Sensing12/12/2024
-
ADICUP3029 Unboxing and Getting Started12/12/2024
-
Bluetooth Temperature Demo using the ADICUP3029 and ADT742012/12/2024
-
Importing ADuCM302x examples from pack files.12/12/2024
-
Configuring semihosting for the ADuCM302x12/12/2024
-
Creating debug configurations for the ADuCM302x12/12/2024
-
Importing ADuCM302x examples from Github12/12/2024
-
Creating custom projects for the ADuCM302x12/12/2024
-
Installing device support packs for ADICUP302912/12/2024