This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7513

RECOMMENDED FOR NEW DESIGNS

165 MHz High Performance HDMI Transmitter

Part Models
1
1ku List Price
price unavailable

Part Details

  • Incorporates HDMI v1.4 features, including 3D video support
  • 165 MHz supports all video formats up to 1080p and UXGA
  • Supports gamut metadata packet transmission
  • Supports standard S/PDIF for stereo linear pulse code modulation (LPCM) or compressed audio up to 192 kHz
  • 3D video ready
  • Programmable, 2-way color space converter
  • High bit rate (HBR) audio
  • 5 V tolerant I2C and Hot Plug™ detect (HPD) I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S

ADV7513
165 MHz High Performance HDMI Transmitter
Ask a Question

Documentation

Learn More

Software Resources

ADV7513 HDMI Transmitter Library API Source Code for any OS\Platform (exe)


Tools & Simulations


Evaluation Kits

EVAL-ADV7612

ADV7612 and ADV7511 Evaluation Board

Product Details

This is a board for evaluating the combination the ADV7612 HDMI receiver and the ADV7511 HDMI transmitter. It has dual HDMI inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used for audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available. Documentation on how to alter jumpers and Scripts are available that will make ADV7612 work like ADV7611 and ADV7511 work like ADV7513.

Customers wishing to order the EVAL-ADV7612-7511 or the EVAL-ADV7612-7511P must be HDMI adopters listed at HDMI.org. Customers wishing to order the EVAL-ADV7612-7511 must also be HDCP licensees.

EVAL-ADV7612
ADV7612 and ADV7511 Evaluation Board

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE10-Nano Kit

Latest Discussions

Recently Viewed