HDMI/DVI Devices
searchIcon
banner background image

HDMI/DVI Devices

Analog Devices’ digital video signal integrity (SI) solutions, DisplayPort™ (DP), HDMI®, and DVI™ (TMDS), provide designers with the best picture quality possible. Solutions for next-generation long reach and video distribution applications offer video cable length extension and signal integrity advantages including best automatic performance (no setting or tweaks), lowest jitter (for best and cleaned delivered picture quality), and the most flexible/ease of use (multiple switch configurations) for both cable and PCB applications. ADI also has differential analog video equalizers for composite video (CVBS) over twisted-pair cabling.
Analog Devices’ digital video signal integrity (SI) solutions, DisplayPort™ (DP), HDMI®, and DVI™ (TMDS), provide designers with the best picture quality possible. Solutions for next-generation long reach and video distribution applications offer video cable length extension and signal integrity advantages including best automatic performance (no setting or tweaks), lowest jitter (for best and cleaned delivered picture quality), and the most flexible/ease of use (multiple switch configurations) for both cable and PCB applications. ADI also has differential analog video equalizers for composite video (CVBS) over twisted-pair cabling.

Subcategories

archive icon
The MAX9406 is an extremely fast, low skew, quad-channel DisplayPort™-to-HDMI™/DVI® level shifter. This device enables PCs with a DisplayPort output to directly drive an HDMI/DVI-capable display, such as an LCD screen. The MAX9406 thus provides PC and graphics card manufacturers the flexibility to design for the DisplayPort specification, while supporting legacy HDMI/DVI displays through a low cost level shifter.
Arrow image
The MAX9406 is an extremely fast, low skew, quad-channel DisplayPort™-to-HDMI™/DVI® level shifter. This device enables PCs with a DisplayPort output to directly drive an HDMI/DVI-capable display, such as an LCD screen. The MAX9406 thus provides PC and graphics card manufacturers the flexibility to design for the DisplayPort specification, while supporting legacy HDMI/DVI displays through a low cost level shifter.