Video Amplifiers and Analog Video Functions
searchIcon
banner background image

Video Amplifiers and Analog Video Functions

Analog Devices has the right solution for designers requiring an amplifier used as a buffer at a gain of 1 or 2. Our easy to use video amplifiers and complementary products for analog video functions are specifically optimized for a particular gain, which helps minimize your design time.
Analog Devices has the right solution for designers requiring an amplifier used as a buffer at a gain of 1 or 2. Our easy to use video amplifiers and complementary products for analog video functions are specifically optimized for a particular gain, which helps minimize your design time.

Subcategories

archive icon
Analog Devices video crosspoint switches are used primarily for routing high speed signals, including composite video (NTSC, PAL, SECAM) and component video (YUV, RGB) in applications such as studios, video on demand, in-flight entertainment, surveillance, and video teleconferencing.
Arrow image
Analog Devices video crosspoint switches are used primarily for routing high speed signals, including composite video (NTSC, PAL, SECAM) and component video (YUV, RGB) in applications such as studios, video on demand, in-flight entertainment, surveillance, and video teleconferencing.
archive icon
Analog Devices’ leading edge multiplexers offer multiple configurations from four channels to 32 channels in standard plastic packages, as well as in space saving LFCSP and WLCSP packages. Ron performance is industry best, with the ADG708 series muxes offering 2.5 Ω typical and ADG804 series < 1 Ω guaranteed over the full voltage range and temperature specification.
archive icon
Analog Devices high speed, differential receivers and CAT-5 cable equalizers compensate for the transmission losses of UTP and coaxial cables up to 300 meters in length. Our design techniques for products such as the AD8123 optimize performance for low noise, short-to-medium range applications, while also providing the high gain bandwidth required for long cable equalizations. Various gain stages are summed together to best approximate the inverse frequency response of the cable. Logic circuitry controls the gain functions of the individual stages so that the lowest noise can be achieved at short-to-medium cable lengths.
archive icon
Analog Devices provides designers with a robust portfolio of high speed triple, differential, and single-ended input to differential output CAT-5 video drivers. We designed the technology for the highest resolution component video signals, but it can be used for any type of analog signals or high speed data transmission over either Category 5 UTP cable or differential printed circuit board (PCB) transmission lines. Manufactured with our second generation XFCB bipolar process, the drivers have large signal bandwidths of 700 MHz, fast slew rate, and output amplitude and phase matching balanced to –60 dB at 50 MHz.
archive icon
Analog Devices high speed, differential CAT-5 video receivers and equalizers compensate for the transmission losses of UTP and coaxial cables up to 300 meters in length. Various gain stages are summed together to best approximate the inverse frequency response of the cable. Logic circuitry controls the gain functions of the individual stages so that the lowest noise can be achieved at short-to-medium cable lengths. Our video receivers provide excellent common-mode rejection that enables the use of low cost, unshielded twisted pair cables in noisy environments.
archive icon
It is often beneficial to use a video driver at the output of a video encoder for power savings, line driving, and additional circuit protection. The video driver is typically configured as an active filter, also known as a reconstruction or anti-imaging filter. The purpose of the reconstruction filter is twofold: it blocks the higher frequency components (above the Nyquist frequency) that were introduced into the video signal as part of the digitization process and provides gain to drive the external 75 Ω cable to the video display.
archive icon
When the video buffer that your design calls for needs a gain equal to 1 or 2, Analog Devices has the answer. Our easy to use amplifiers are specifically designed for G=1 and G=2 to help you minimize design time. The deep technical knowledge of our experts is also available to help you fine tune your design to meet your specifications. Years of experience in diverse applications are available on our EngineerZone platform and through our Central Apps group. Our video buffers have been in production in many products giving you the confidence that comes from proven quality and reliability.
archive icon
Analog Devices video amplifiers, buffers, and filters provide an ideal solution for your video amplification needs. Our easy to use amplifiers require few external components, with on-chip options available to help you minimize design time.
archive icon
Analog Devices acts as a major supplier of video RF splitters and related technology such as CATV line drivers. Our high performance drivers and splitters enable the implementation of the most advanced cable modems and set top boxes on the market. Typical applications for our technology include multituner digital set top boxes, cable splitter modules, multituners/digital cable ready (DCR) televisions, and home gateways where traditional solutions require discrete passive splitter modules with separate fixed gain amplifiers.