AD9986

RECOMMENDED FOR NEW DESIGNS

4T2R Direct RF Transmitter and Observation Receiver

Part Models
2
1ku List Price
Starting From $1200.54

Part Details

  • Flexible reconfigurable radio common platform design
    • Transmit/receive channel bandwidth up to 1.2 GHz/2.4 GHz (4T2R)
    • RFDAC/RFADC RF frequency range up to 7.5 GHz
    • On-chip PLL with multichip synchronization
      • External RFCLK input option
  • Versatile digital features
    • Configurable digital up/down conversion (DDC and DUC)
      • 8 fine complex DUCs and 4 coarse complex DUCs
      • 8 fine complex DDCs and 4 coarse complex DDCs, 2 independent
      • 48-bit NCO per DUC/DDC
    • Programmable 192-tap PFIR filter for receive equalization
      • Supports 4 different profile settings loaded via GPIO
    • Receive AGC support
      • Fast detect with low latency for fast AGC control
      • Signal monitor for slow AGC control
      • Dedicated AGC support pins
    • Transmit DPD support
      • Programmable delay and gain per transmit data path
      • Coarse DDC delay adjust for DPD observation path
  • Auxiliary features
    • Power amplifier downstream protection circuitry
    • On-chip temperature monitoring unit
    • Programmable GPIO pins supporting different user configurations
    • ADC clock driver with selectable divide ratios
    • TDD power savings option and sharing ADCs
  • SERDES JESD204B/JESD204C interface, 16 lanes up to 24.75 Gbps
    • 8 lanes per each DAC and ADC
    • JESD204B compatible with maximum 15.5 Gbps lane rate
    • JESD204C compatible with maximum 24.75 Gbps lane rate
    • Supports real or complex digital data (8-bit, 12-bit, 16-bit, or 24-bit)
  • 15 mm × 15 mm, 324-ball BGA with 0.8 mm pitch
AD9986
4T2R Direct RF Transmitter and Observation Receiver
Ask a Question

Documentation

Learn More

Software Resources

Device Drivers 2

  • AD908x GitHub Linux Driver Source Code
  • API Device Drivers 1

    Device Application Programming Interface (API) C code drivers provided as reference code that allows the user to quickly configure the product using high-level function calls. The library acts as an abstraction layer between the application and the hardware. The API is developed in C99 to ensure agnostic processor and operating system integration. Customers can port this application layer code to their embedded systems by integrating their platform-specific code base to the API HAL layer.

    To request this software package, go to the Software Request Form signed in with your MyAnalog account and under “Target Hardware” select “High Speed Data Converters” and choose the desired API product package. You will receive an email notification once the software is provided to you.


Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM8053 RECOMMENDED FOR NEW DESIGNS 40VIN, 3.5A/6A Step-Down Silent Switcher μModule Regulator
Clock Distribution Devices 3
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 2

Thermal Models 1

High Speed Converter Toolbox for MATLAB

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

MxFE JESD204 Mode Selector Tool

The JESD204B/C Mode Selector Tool is a simple command line-based Windows executable that can be used to narrow down the number of JESD204x modes to only include those modes that support the user’s specific application use case. The tool guides the user through a use case description flow chart and gives the user a small list of applicable transmit and/or receive modes to choose from. This tool is applicable to the AD9081, AD9082, AD9177, AD9207, AD9209, AD9986, and AD9988.

Open Tool

DAC Companion Transport Layer RTL Code Generator

These command line executable tool generates a Verilog module which implements the JESD204 transmitter transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

IBIS Model 1

AD9081/AD9082/AD9986/AD9988 AMI Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9986

Evaluating the AD9986 Mixed Signal, Front-End RF Transceiver

Features and Benefits

  • Fully functional evaluation board for the AD9986
  • PC software for control with analysis, control, evaluate (ACE) software On-board clocking provided by the HMC7044 manages device and FPGA clocking
  • Option to switch to external direct clocking

Product Details

The user guide describes the AD9081-FMCA-EBZ, AD9082-FMCA-EBZ, AD9986-FMCB-EBZ, and AD9988-FMCB-EBZ evaluation boards, which provide all of the support circuitry required to operate the AD9081, AD9082, AD9986, AD9988, AD9207, AD9209, or AD9177 in their various modes and configurations. The application software used to interface with the devices is also described. These evaluation boards connect to the Analog Devices, Inc., ADS9-V2EBZ for evaluation with the ACE software.

These evaluation boards can also interface to commercially available field-programmable gate array (FPGA) development boards from Xilinx® or Intel®. Information on how to use these platforms to evaluate the AD9081 or the AD9082 is available in the Using the AD-FMC-SDCARD section.

The ACE software allows the user to set up the MxFE® in various modes and to capture analog-to-digital converter

(ADC) data for analysis. The DPGDownloaderLite software (included in ACE installation) generates and transmits vectors to the digital-to-analog converters (DACs), which can then be sent to a spectrum analyzer for further analysis.

For additional information, see the AD9081, AD9082, AD9986, AD9988, AD9207, AD9209, or AD9177 data sheets and the UG-1578, the device user guide, which must be consulted in conjunction with the user guide when using the evaluation boards.

eval board
ADS9-V2EBZ

ADS9-V2EBZ Evaluation Board

Features and Benefits

Xilinx Kintex Ultrascale+ XCKU15P-2FFVE1517E FPGA.

  • One (1) FMC+ connector.
  • Twenty (20) 28Gbps transceivers supported by one (1) FMC+ connector.
  • HMC DRAM
  • Simple USB 3.0 port interface.
  • Two micro SD cards are included, "TRX" -- for ADRV9026 evaluation boards and "HSX" -- for MxFE evaluation boards.

Product Details

When connected to a specified Analog Devices high speed converter evaluation board, the ADS9-V2EBZ works as a data capture/transmit board. Designed to support the highest speed JESD204B/C data converters, the FPGA on the ADS9-V2EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.

EVAL-AD9986
Evaluating the AD9986 Mixed Signal, Front-End RF Transceiver
ADS9-V2EBZ
ADS9-V2EBZ Evaluation Board

Latest Discussions