ADL5569

RECOMMENDED FOR NEW DESIGNS

6.5 GHz, Ultrahigh Dynamic Range, Differential Amplifier

Part Models
2
1ku List Price
Starting From $21.30

Part Details

  • −3 dB bandwidth: 6.5 GHz typical
  • Internally dc-coupled inputs and outputs
  • Low noise input stage: 9.3 dB noise figure at 2 GHz
  • Low distortion at 5 V supply and 2 VP-P output with 100 Ω load
    • 500 MHz: −78 dBc (HD2), −71 dBc (HD3), −80 dBc (IMD3)
    • 2 GHz: −64 dBc (HD2), −52 dBc (HD3), −65 dBc (IMD3)
  • Preset 20 dB voltage gain, can be reduced by adding external resistors
  • Differential or single-ended input to differential output
  • Input voltage noise (NSD, RTI): 1.0 nV/√Hz at 100 MHz
  • Single-supply operation: ac-coupled applications
  • Dual-supply operation: dc-coupled applications
  • Slew rate: 24 V/ns at 2 VP-P output
  • DC power consumption: 86 mA per amplifier at 5 V
ADL5569
6.5 GHz, Ultrahigh Dynamic Range, Differential Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Standard High Speed A/D Converters 3
AD9208 RECOMMENDED FOR NEW DESIGNS 14-Bit, 3GSPS, JESD204B, Dual Analog-to-Digital Converter
AD9680 RECOMMENDED FOR NEW DESIGNS 14-Bit, 1.25 GSPS/1 GSPS/820 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter
AD9625 RECOMMENDED FOR NEW DESIGNS 12-Bit, 2.6 GSPS/2.5 GSPS/2.0 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
EVAL-ADL5569

ADL5569 Evaluation Board

Product Details

The evaluation board is powered by a single 5 V supply. The power supply is decoupled by 10 µF and 0.1 µF capacitors. On board regulators provide a 2.5 V common mode voltage and 3 V logic supply voltage to enable/disable the power-down feature.

Several termination options are also provided to allow the user to terminate unused inputs/outputs of the amplifier for single-ended applications.

EVAL-ADL5569
ADL5569 Evaluation Board

Latest Discussions