AD7916

PRODUCTION

16-Bit, 1 MSPS/500 kSPS PulSAR ADCs in MSOP/LFCSP

Part Models
3
1ku List Price
Starting From $9.53

Part Details

  • High performance
    • True differential analog input range: ±VREF
      • 0 V to VREF with VREF between 2.5 V and 5 V
    • Throughput: 1 MSPS/500 kSPS options
      • Zero latency architecture
    • 16-bit resolution with no missing codes
    • INL: ±0.4 LSB typical, ±1 LSB maximum
    • Dynamic range: 95.5 dB, VREF = 5 V
    • SNR: 94 dB at fIN = 1 kHz, VREF = 5 V
    • THD: −118.5 dB at fIN = 1 kHz, VREF = 5 V
    • SINAD: 93.5 dB at fIN = 1 kHz, VREF = 5 V
  • Low power dissipation
    • Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
    • AD7916: 2 mW at 500 kSPS (VDD only) 3.7 mW at 500 kSPS (total)
    • 70 μW at 10 kSPS
  • Proprietary serial interface: SPI-/QSPI-/MICROWIRE™-/DSP-compatible1
  • 10-lead packages: MSOP and 3 mm × 3 mm LFCSP
  • Wide operating temperature range: −40°C to +125°C
AD7916
16-Bit, 1 MSPS/500 kSPS PulSAR ADCs in MSOP/LFCSP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4897-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7916

AD7915/AD7916 Evaluation Board

Features and Benefits

  • Full featured evaluation board for 8-/10-lead PulSAR ADCs
  • Versatile analog signal conditioning circuitry
  • On-board reference, reference buffers, and ADC drivers
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform compatible (EVAL-SDP-CB1Z)

Product Details

The 10-lead PulSAR® evaluation board covers the following 10-lead PulSAR analog-to-digital converters (ADCs): AD7685 (16-bit), AD7686 (16-bit), AD7687 (16-bit), AD7688 (16-bit), AD7690 (18-bit), AD7691 (18-bit), AD7693 (16-bit), AD7942 (14-bit), AD7946 (14-bit), AD7980 (16-bit), AD7982 (18-bit), AD7983 (16-bit), AD7984 (18-bit), AD7988-5 (16-bit), AD7989-5 (18-bit), AD7915 (16-bit) and AD7916 (16-bit).

The 8-lead PulSAR evaluation board covers the following 8-lead PulSAR ADCs: AD7683 (16-bit), AD7684 (16-bit), and AD7694 (16-bit).

These low power ADCs offer very high performance of up to 18 bits with throughputs ranging from 100 kSPS to 1.33 MSPS. The evaluation board is designed to demonstrate the performance of the ADCs and to provide an easy to understand interface for a variety of system applications. A full description of these products is available in their respective data sheets, which should be consulted when using this evaluation board. The evaluation board is ideal for use with Analog Devices, Inc., system demonstration platform (SDP). This evaluation board interfaces to the SDP board via a 120-pin connector. SMA connectors, J6 and J10, are provided for the low noise analog signal source.

On-board components include a high precision buffered band gap 5.0 V reference (ADR435), a signal conditioning circuit with two op amps (ADA4841-1), and a power supply to derive the necessary voltage levels to supply all voltage needs. The 8-lead board also includes a level shifter (ADG3304) to interface the ADC with the EVAL-SDP-CB1Z.

Equipment Needed
Evaluation board 
Wall adapter power supply
Additional equipment needed
SDP board (EVAL-SDP-CB1Z) (optional)
Precision source
Cable (SMA input to evaluation board)

EVAL-AD7916
AD7915/AD7916 Evaluation Board

Latest Discussions