AD7768-4

RECOMMENDED FOR NEW DESIGNS

4-Channel, 24-Bit, Simultaneous Sampling ADC, Power Scaling, 110.8 kHz BW

Part Models
3
1ku List Price
Starting From $13.23

Part Details

  • Precision ac and dc performance
  • 8-/4-channel simultaneous sampling
    • 256 kSPS maximum ADC ODR per channel
    • 108 dB dynamic range
    • 110.8 kHz maximum input bandwidth (−3 dB BW)
    • −120 dB THD, typical
    • ±2 ppm of full-scale range (FSR) integral nonlinearity (INL), ±50 μV offset error, ±30 ppm of FSR gain error
  • Optimized power dissipation vs. noise vs. input bandwidth
    • Selectable power, speed, and input bandwidth
      • Fast (highest speed): 110.8 kHz BW, 51.5 mW per channel
      • Median (half speed): 55.4 kHz BW, 27.5 mW per channel
      • Low power (lowest power): 13.8 kHz BW, 9.375 mW per channel
  • Per channel digital filter
  • Programmable input bandwidth/sampling rates
  • CRC error checking on data interface
  • Daisy-chaining
  • Linear phase digital filter
    • Low latency sinc5 filter
    • Wideband brick wall filter: ±0.005 dB ripple to 102.4 kHz
  • Analog input precharge buffers
  • Power supply
    • AVDD1 = 5.0 V, AVDD2 = 2.25 V to 5.0 V
    • IOVDD = 2.5 V to 3.3 V or IOVDD = 1.8 V
  • 64-lead LQFP package, no exposed pad
  • Temperature range: −40°C to +105°C
AD7768-4
4-Channel, 24-Bit, Simultaneous Sampling ADC, Power Scaling, 110.8 kHz BW
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Current Sources 1
LT3092 PRODUCTION 200mA 2-Terminal Programmable Current Source
Fully Differential Amplifiers 2
ADA4945-1 RECOMMENDED FOR NEW DESIGNS High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
LTC6363 LAST TIME BUY Precision, Low Power Differential Amplifier/ADC Driver Family
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1


Evaluation Kits

eval board
AMC-ADA4807-2ARMZ

Amplifier Mezzanine Card for ADA4807-2

Features and Benefits

  • Enables quick breadboarding and prototyping
  • User defined circuit configuration
  • Easy connection to other ADC evaluation boards

Product Details

The Analog Devices, Inc., amplifier mezzanine card (AMC) analog-to-digital converter (ADC) driver evaluates the performance of amplifiers in 8-lead, single and dual SOIC, 6-lead single SOT23, 8-lead dual MSOP, and 16-lead LFCSP packages. This add on board can be inserted on ADC evaluation boards using its 7-pin header. Figure 1 shows the AMC mounted on an Analog Devices, Inc., ADC evaluation board.

The AMC can support any of Analog Devices operational amplifiers and ADC drivers in different packages. The user can configure the ADC driver as a Sallen-Key low-pass, high-pass, or band-pass filter, as a multiple feedback low-pass, high-pass, or band-pass filter, or as an inverting and noninverting operational amplifier. The user can also configure the AMC to drive a single-ended, fully differential, or a single-ended signal to a differential ADC.

Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing are optimized for maximum circuit flexibility and performance. The AMC evaluation board accepts 0402 or 0603 surface mount technology (SMT) components, 1206 bypass capacitors, and 2.54 mm headers.

All components are placed on the primary side. No components are placed on the secondary side.

eval board
EVAL-AD7768-4

AD7768-4 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768-4
  • PC control in conjunction with the SDP-H1 system demonstration platform (EVAL-SDP-CH1Z)
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EVAL-AD7768-4FMCZ evaluation kit features the AD7768-4 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768-4 and support components. The EVAL-AD7768-4FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.

The AD7768-4 evaluation software fully configures the AD7768-4 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD7768-4FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-4 over a USB cable through the EVAL-SDP-CH1Z system demonstration platform (SDP).

Full specifications on the AD7768-4 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

AMC-ADA4807-2ARMZ
Amplifier Mezzanine Card for ADA4807-2
EVAL-AD7768-4
AD7768-4 Evaluation Board

Reference Designs

Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
Figure 1. CN0579 Simplified Block Diagram
CN0579 Circuits from the lab

Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • Quad Channel IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias Removal Circuitry
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System
CN0579
Quad-Channel IEPE Vibration Sensor Measurement System

Latest Discussions

No discussions on AD7768-4 yet. Have something to say?

Start a Discussion on EngineerZone®