LTC3112

RECOMMENDED FOR NEW DESIGNS

15V, 2.5A Synchronous Buck-Boost DC/DC Converter

Part Details

  • Regulated Output with VIN Above, Below or Equal to VOUT
  • 2.7V to 15V Input Voltage Range
  • 2.5V to 14V Output Voltage Range
  • 2.5A Continuous Output Current: VIN ≥ 5V, VOUT = 5V, PWM Mode
  • Output Current Monitor
  • Up to 95% Efficiency
  • 750kHz Switching Frequency, Synchronizable Between 300kHz and 1.5MHz
  • Internal N-Channel MOSFETs
  • Selectable Burst Mode® Operation, IQ = 50μA
  • Shutdown Current < 1μA
  • Overvoltage Protection
  • Output Disconnect in Shutdown
  • Internal Soft-Start
  • Small, Thermally Enhanced 16-Lead (4mm × 5mm × 0.75mm) DFN and 20-Lead TSSOP Package
LTC3112
15V, 2.5A Synchronous Buck-Boost DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiplexed A/D Converters 1
LTC2402 PRODUCTION 2-Channel 24-Bit µPower No Latency ∆Σ ADCs in MSOP-10
PowerPath, Ideal Diodes, and Load Switches 2
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-3DSMARTCAM1-PRZ

Smart Camera for 3D & 2D sensing

Features and Benefits

  • 3D and 2D sensing
  • AI Edge processing capability
  • WiFi and Gigabit Ethernet connectivity
  • Open Source SDK with Windows and Linux support 

Product Details

The AD-3DSMARTCAM1-PRZ is a 2D & 3D machine vision solution with AI edge processing capabilities. It can be used for implementing advanced machine vision applications for different industry segments including logistics, robotics, agriculture and people activity monitoring.

An open-source SDK that accompanies the hardware platform enables configuring the camera and extracting depth, IR and RGB data from the camera on the host system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV, Open3D and RoS.

APPLICATIONS

  • Logistics
  • Robotics
  • Agriculture
  • Building Management 
  • People Activity Monitoring
Specification Table
Camera
3D ToF sensor FoV 90x60, Range: 4m, Resolution 640x480 @ 30fps
RGB sensor FoV 128x68, Range 6m, Resolution 1920x1080 @ 30fps
Connectivity
WiFi 802.11a/b/g/n/ac, 867Mbps with dual stream in 802.11n, 2x2 Access Points with MIMO standard
Ethernet (optional) 1xRJ45 10M/100M/1G self-adaptive Ethernet port
Bluetooth 5.0 Bluetooth Class 1 or Class2 transmitter operation, Adaptive frequency hopping
Power supply
External power 12V DC @ 2A
Power over Ethernet (optional) PoE+ IEEE802.3-2012, max 20W
Operating Conditions
Temperature Range -25C to 60C
Operating Class IP66
Computing Resources
CPU Quad-core ARM A57 @ 1.43 GHz
GPU 128-core Maxwell
Memory 4 GB 64-bit LPDDR4 25.6 GB/s
Storage 16GB eMMC
Certifications
Safety, EMC, Environment Eye safe and conforms to necessary regional standards

eval board
DC1598A

LTC3112EDHD Demo Board

Product Details

Demonstration Circuit 1598A is a fixed frequency synchronous buck-boost converter with an extended input and output range. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below, or equal to the output voltage.


The LTC3112 features selectable PWM or Burst Mode operation, and an easily synchronizable oscillator. An output current monitor allows the load current to be controlled or monitored. The LTC3112 operates with a 2.7V to 15V input voltage range and a VOUT range from 2.5V to 14V. The demonstration board has been designed to operate with VIN from 2.7V to 15V and an output current up to 2.5A. For VIN < 5V, IOUT capability is reduced. VOUT is set to 5.0V.

AD-3DSMARTCAM1-PRZ
Smart Camera for 3D & 2D sensing
DC1598A
LTC3112EDHD Demo Board

Reference Designs

Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Latest Discussions

Recently Viewed