LTC6363
LAST TIME BUYPrecision, Low Power Differential Amplifier/ADC Driver Family
- Part Models
- 24
- 1ku List Price
- Starting From $3.20
Part Details
- Available with User Settable Gain or Fixed-Gain of 0.5V/V, 1V/V, or 2V/V
- 2.9nV/√Hz Input-Referred Noise
- 2mA Maximum Supply Current
- 45ppm Max Gain Error
- 0.5ppm/°C Max Gain Error Drift
- 94dB Min CMRR
- 100µV Max Offset Voltage
- 50nA Max Input Offset Current
- Fast Settling: 720ns to 18-Bit, 8VP-P Output
- 2.8V (±1.4V) to 11V (±5.5V) Supply Voltage Range
- Differential Rail-to-Rail Outputs
- Input Common Mode Range Includes Ground
- Low Distortion: 118dB SFDR at 2kHz, 18VP-P
- 500MHz Gain-Bandwidth Product
- 35MHz –3dB Bandwidth
- Low Power Shutdown: 20µA (VS = 3V)
- 8-Lead MSOP, 2mm × 3mm 8-Lead DFN and 3mm × 3mm 16-lead LFCSP Packages
The LTC6363 family consists of four fully differential, low power, low noise amplifiers with rail-to-rail outputs optimized to drive SAR ADCs. The LTC6363 is a standalone differential amplifier, where the gain is typically set using four external resistors. The LTC6363-0.5, LTC6363-1, and LTC6363-2 each have internal matched resistors to create fixed gain blocks with gains of 0.5V/V, 1V/V, and 2V/V respectively. Each of the fixed-gain amplifiers features precision laser trimmed on-chip resistors for accurate, ultrastable gain and excellent CMRR.
Applications
- 20-Bit, 18-Bit and 16-Bit SAR ADC Drivers
- Single-Ended-to-Differential Conversion
- Low Power ADC Drivers
- Level Shifter
- Differential Line Drivers
- Battery-Powered Instrumentation
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Technical Articles 2
Video 1
Product Selector Card 1
Solutions Bulletin & Brochure 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC6363HDCB#TRMPBF | 8-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6363HDCB#TRPBF | 8-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6363HMS8#PBF | 8-Lead MSOP | ||
LTC6363HMS8#TRPBF | 8-Lead MSOP | ||
LTC6363HMS8-0.5#PBF | 8-Lead MSOP | ||
LTC6363HMS8-0.5#TRPBF | 8-Lead MSOP | ||
LTC6363HMS8-1#PBF | 8-Lead MSOP | ||
LTC6363HMS8-1#TRPBF | 8-Lead MSOP | ||
LTC6363HMS8-2#PBF | 8-Lead MSOP | ||
LTC6363HMS8-2#TRPBF | 8-Lead MSOP | ||
LTC6363HRD#PBF | 16-Lead LFCSP (3mm x 3mm) | ||
LTC6363HRD#TRPBF | 16-Lead LFCSP (3mm x 3mm) | ||
LTC6363IDCB#TRMPBF | 8-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6363IDCB#TRPBF | 8-Lead DFN (2mm x 3mm w/ EP) | ||
LTC6363IMS8#PBF | 8-Lead MSOP | ||
LTC6363IMS8#TRPBF | 8-Lead MSOP | ||
LTC6363IMS8-0.5#PBF | 8-Lead MSOP | ||
LTC6363IMS8-0.5#TRPBF | 8-Lead MSOP | ||
LTC6363IMS8-1#PBF | 8-Lead MSOP | ||
LTC6363IMS8-1#TRPBF | 8-Lead MSOP | ||
LTC6363IMS8-2#PBF | 8-Lead MSOP | ||
LTC6363IMS8-2#TRPBF | 8-Lead MSOP | ||
LTC6363IRD#PBF | 16-Lead LFCSP (3mm x 3mm) | ||
LTC6363IRD#TRPBF | 16-Lead LFCSP (3mm x 3mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
LTC6363HMS8#PBF | LAST TIME BUY | |
LTC6363HMS8#TRPBF | LAST TIME BUY | |
LTC6363HMS8-0.5#PBF | LAST TIME BUY | |
LTC6363HMS8-0.5#TRPBF | LAST TIME BUY | |
LTC6363HMS8-1#PBF | LAST TIME BUY | |
LTC6363HMS8-1#TRPBF | LAST TIME BUY | |
LTC6363HMS8-2#PBF | LAST TIME BUY | |
LTC6363HMS8-2#TRPBF | LAST TIME BUY | |
LTC6363IMS8#PBF | LAST TIME BUY | |
LTC6363IMS8#TRPBF | LAST TIME BUY | |
LTC6363IMS8-0.5#PBF | LAST TIME BUY | |
LTC6363IMS8-0.5#TRPBF | LAST TIME BUY | |
LTC6363IMS8-1#PBF | LAST TIME BUY | |
LTC6363IMS8-1#TRPBF | LAST TIME BUY | |
LTC6363IMS8-2#PBF | LAST TIME BUY | |
LTC6363IMS8-2#TRPBF | LAST TIME BUY | |
Mar 20, 2024 - 23_0089 Obsolescence of Tower Fab3 (JAZZ-3) SBC35 Process |
||
LTC6363HDCB#TRMPBF | LAST TIME BUY | |
LTC6363HDCB#TRPBF | LAST TIME BUY | |
LTC6363HMS8#PBF | LAST TIME BUY | |
LTC6363HMS8#TRPBF | LAST TIME BUY | |
LTC6363HMS8-0.5#PBF | LAST TIME BUY | |
LTC6363HMS8-0.5#TRPBF | LAST TIME BUY | |
LTC6363HMS8-1#PBF | LAST TIME BUY | |
LTC6363HMS8-1#TRPBF | LAST TIME BUY | |
LTC6363HMS8-2#PBF | LAST TIME BUY | |
LTC6363HMS8-2#TRPBF | LAST TIME BUY | |
LTC6363HRD#PBF | LAST TIME BUY | |
LTC6363HRD#TRPBF | LAST TIME BUY | |
LTC6363IDCB#TRMPBF | LAST TIME BUY | |
LTC6363IDCB#TRPBF | LAST TIME BUY | |
LTC6363IMS8#PBF | LAST TIME BUY | |
LTC6363IMS8#TRPBF | LAST TIME BUY | |
LTC6363IMS8-0.5#PBF | LAST TIME BUY | |
LTC6363IMS8-0.5#TRPBF | LAST TIME BUY | |
LTC6363IMS8-1#PBF | LAST TIME BUY | |
LTC6363IMS8-1#TRPBF | LAST TIME BUY | |
LTC6363IMS8-2#PBF | LAST TIME BUY | |
LTC6363IMS8-2#TRPBF | LAST TIME BUY | |
LTC6363IRD#PBF | LAST TIME BUY | |
LTC6363IRD#TRPBF | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Channel A/D Converters 2 | ||
LTC2378-20 | PRODUCTION | 20-Bit, 1Msps, Low Power SAR ADC with 0.5ppm INL |
LTC2380-24 | PRODUCTION | 24-Bit, 1.5Msps/2Msps, Low Power SAR ADC with Integrated Digital Filter |
Parts | Product Life Cycle | Description |
---|---|---|
ADA4945-1 | RECOMMENDED FOR NEW DESIGNS | High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver |
Tools & Simulations
LTspice 2
- LTC6363 - Differential Amplifiers and ADC Drivers
- LTC6363 - Differential Amplifiers and ADC Drivers, LT5401 - Analog Functions
Models for the following parts are available in LTspice:
- LTC6363
- LTC6363-.5
- LTC6363-1
- LTC6363-2
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.