AD7682

PRODUCTION

16-Bit, 4-Channel, 250 kSPS PulSAR ADC

Part Models
3
1ku List Price
Starting From $7.21
Viewing:

Part Details

  • 16-bit resolution with no missing codes
  • 4-channel (AD7682)/8-channel (AD7689) multiplexer with choice of inputs
  • Unipolar single-ended
  • Differential (GND sense)
  • Pseudobipolar
  • Throughput: 250 kSPS
  • INL: ±0.4 LSB typical, ±1.5 LSB maximum (±23 ppm or FSR)
  • Dynamic range: 93.8 dB
  • SINAD: 92.5 dB at 20 kHz
  • THD: −100 dB at 20 kHz
  • Analog input range: 0 V to VREF with VREF up to VDD
  • Multiple reference types
    • Internal selectable 2.5 V or 4.096 V
    • External buffered (up to 4.096 V)
    • External (up to VDD)
  • Internal temperature sensor (TEMP)
  • Channel sequencer, selectable 1-pole filter, busy indicator
  • No pipeline delay, SAR architecture
  • Single-supply 2.3 V to 5.5 V operation with 1.8 V to 5.5 V logic interface
  • Serial interface compatible with SPI, MICROWIRE, QSPI, and DSP
  • Power dissipation
    • 3.5 mW at 2.5 V/200 kSPS
    • 12.5 mW at 5 V/250 kSPS
  • Standby current: 50 nA
  • Low cost grade available
  • 20-lead 4 mm × 4 mm LFCSP package
  • 20-lead 2.4 mm × 2.4 mm WLCSP package
AD7682
16-Bit, 4-Channel, 250 kSPS PulSAR ADC
AD7682-fbl AD7682 Pin Configuration AD7682 Pin Configuration AD7682 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 2
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4897-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power Operational Amplifier
Multiple Output Buck Regulators 1
ADP2114 PRODUCTION Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator
Positive Linear Regulators (LDO) 2
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP160 PRODUCTION Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 4
ADA4805-1 RECOMMENDED FOR NEW DESIGNS 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Series Voltage References 2
ADR440 PRODUCTION Ultralow Noise, LDO XFET® 2.048V Voltage Reference w/Current Sink and Source
ADR430 PRODUCTION Ultralow Noise XFET® 2.048V Voltage Reference w/Current Sink and Source Capability
Standard Digital Isolators 4
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD7682

AD7682 Evaluation Kit

Product Details

The EVAL-AD7682EDZ is a fully featured evaluation Kit for the AD7682. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7682
AD7682 Evaluation Kit

Latest Discussions

Recently Viewed