ADP160

PRODUCTION

Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator

Part Details

  • Ultralow quiescent current:
    IQ = 560 nA with 0 μA load
    IQ = 860 nA with 1 μA load
  • Stable with 1 μF ceramic input and output capacitors
  • Maximum output current: 150 mA
  • Input voltage range: 2.2 V to 5.5 V
  • Low shutdown current: < 50 nA typical
  • Low dropout voltage: 195 mV @ 150 mA load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±3.5%
  • 15 fixed output voltage options: 1.2 V to 4.2 V
  • Adjustable output available
  • PSRR performance of 72 dB @ 100 Hz
  • See data sheet for additional features
  • Logic-control enable
ADP160
Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP160-1.2
  • ADP160-1.5
  • ADP160-1.8
  • ADP160-2.1
  • ADP160-2.3
  • ADP160-2.5
  • ADP160-2.7
  • ADP160-2.75
  • ADP160-2.8
  • ADP160-2.85
  • ADP160-3.0
  • ADP160-3.3
  • ADP160-4.2

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-WSN

Wireless Sensor Network (WSN) Development Kits for Your IoT Solutions

Features and Benefits

Wireless Sensor Network Development Kit – Bunch Version includes:
  • Two Multi-Sensor Node Boards which include the following components
    • ADuCRF101 Integrated TRx + ARM Cortex M3 MCU
    • ADT75 Temperature Sensor
    • ADXL362 Ultra-low Power Triple Axis Accelerometer
    • Humidity & Temperature Sensor (Sensirion SHT21)
    • Photodiode + Ambient Light Sensor (Avago APDS-9005)
    • Passive Infrared Sensor (Panasonic EKMB1201112)
    • ADP160 Power Management device
    • General Purpose Input Connector for other sensors (supports both analog and digital
    • CR2032 Coin cell battery
    • Form factor: 60mm x 33mm (2.4" x 1.3")
  • One Gateway Node
    • ADuCRF101 Integrated TRx + ARM Cortex M3 MCU development system
  • One Emulator Platform for development and debugging

Wireless Sensor Network Development Kit – Cluster Version includes:
  • Three Multi-Sensor Node Boards which include the following components
    • ADF7024 Sub-GHz ISM band Transceiver
    • 16-bit MCU (RL78-G13)
    • ADT75 Temperature Sensor
    • ADXL362 Ultra-low Power Triple Axis Accelerometer
    • Humidity & Temperature Sensor (Sensirion SHT21)
    • Photodiode + Ambient Light Sensor (Avago APDS-9005)
    • Passive Infrared Sensor (Panasonic EKMB1201112)
    • ADP160 Power Management device
    • General Purpose Input Connector for other sensors (support both analog and digital)
    • CR2032 Coin cell battery
    • Form factor: 60mm x 33mm (2.4" x 1.3")
  • One Emulator Platform for development and debugging

Product Details

The Wireless Sensor Network (WSN) demo platform is a flexible, modular system for evaluating all aspects of a WSN. It offers both an out-of-the-box demonstration system, and can also be used as a development platform. It contains all of the hardware and software necessary to implement a plug-and-play WSN. The hardware includes a base station node along with multiple sensor nodes that support many different sensors. The system is flexible in that sensors can be connected in any combination to any of the sensor nodes. The out-of-the-box utility of the WSN development kits significantly reduces the time and effort required to move a customer’s design from proof-of-concept phase to production release through the marriage of three Multi-Sensor Node Boards, a gateway connector, an emulator platform, and a full featured software package.

EVAL-ADP160

ADP160 Evaluation Board

Features and Benefits

  • Two fully assembled and tested evaluation boards per kit
  • Full set of IC voltage options in each kit
  • 3 samples of each IC voltage option packed in separate antistatic bags
  • Kit allows the user to quickly evaluate all IC voltage options
  • Only need to order one kit per product family

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit™. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-WSN
Wireless Sensor Network (WSN) Development Kits for Your IoT Solutions
EVAL-ADP160
ADP160 Evaluation Board

Reference Designs

Portable RF Power Meter Evaluation Board Measurement Setup
CN0399 Circuits from the lab

Battery or USB Powered 9 kHz to 6 GHz RMS Power Measurement System

Features and Benefits

  • RMS Power Measurement: 9kHz to 6GHz
  • 45dB input power range: −30dBm to +15dBm
  • USB powered
CN0399
Battery or USB Powered 9 kHz to 6 GHz RMS Power Measurement System

Latest Discussions

Recently Viewed