AD7177-2

RECOMMENDED FOR NEW DESIGNS

32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and True Rail-to-Rail Buffers

Part Models
2
1ku List Price
Starting From $17.25

Part Details

  • 32-bit data output
  • Fast and flexible output rate: 5 SPS to 10 kSPS
  • Channel scan data rate of 10 kSPS/channel (100 µs settling)
  • Performance specifications
    • 19.1 noise free bits at 10 kSPS
    • 20.2 noise free bits at 2.5 kSPS
    • 24.6 noise free bits at 5 SPS
    • INL: ±1 ppm of FSR
  • 85 dB filter rejection of 50 Hz and 60 Hz with 50 ms settling
  • User configurable input channels
    • 2 fully differential channels or 4 single-ended channels
    • Crosspoint multiplexer
  • On-chip 2.5 V reference (±2 ppm/°C drift)
  • True rail-to-rail analog and reference input buffers
  • Internal or external clock
  • See data sheet for additional features
AD7177-2
32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and True Rail-to-Rail Buffers
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

IBIS Model 1

Design Tool 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-AD7177-2

AD7177-2 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7177-2
  • PC control in conjunction with the Analog Devices, Inc.,
    EVAL-SDP-CB1Z system demonstration platform (SDP)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7177-2SDZ evaluation kit features the AD7177-2, a 32-bit, 10 kSPS analog-to-digital converter (ADC) with integrated rail-to rail-analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V, which supply the AD7177-2 and support components. 

The EVAL-AD7177-2SDZ evaluation board connectsto the USB port of a PC via the EVAL-SDP-CB1Z SDP controller board.

The AD7177-2 evaluation software fully configures the AD7177-2 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications for the AD7177-2 are available in the product data sheet, which should be consulted in conjunction with this user guide UG-849 when using the evaluation board.

EVAL-AD7177-2
AD7177-2 Evaluation Board

Reference Designs

PLC/DCS Quad Channel Voltage and Current Input Front End
CN0364 Circuits from the lab

PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Features and Benefits

  • Quad Channel Voltage and Current Inputs 
  • Fully Isolated 
  • HART Compatibility
CN0364
PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Latest Discussions

No discussions on AD7177-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed