ADG1409
PRODUCTION4 Ω Ron, 4-Channel ±15 V/+12 V/±5 V iCMOS Multiplexer
- Part Models
- 6
- 1ku List Price
- Starting From $3.64
Part Details
- 4.7 Ω maximum on resistance at 25°C
- 0.5 Ω on-resistance flatness
- Up to 190 mA continuous current
- Fully specified at ±15 V/+12 V/±5 V
- 3 V logic-compatible inputs
- Rail-to-rail operation
- Break-before-make switching action
- 16-lead TSSOP and 4 mm × 4 mm LFCSP
The ADG1408 / ADG1409 are monolithic iCMOS® analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG1408 switches one of eight inputs to a common output, as determined by the 3-bit binary address lines, A0, A1, and A2. The ADG1409 switches one of four differential inputs to a common differential output, as determined by the 2-bit binary address lines, A0 and A1. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched off.
The industrial CMOS (iCMOS) modular manufacturing process combines high voltage complementary metal-oxide semiconductor (CMOS) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.
The ultralow on resistance and on resistance flatness of these switches make them ideal solutions for data acquisition and gain switching applications where low distortion is critical. iCMOS construction ensures ultralow power dissipation, making the parts ideally suited for portable and battery-powered instruments.
Product Highlights
- 4 Ω on resistance.
- 0.5 Ω on-resistance flatness.
- 3 V logic compatible digital input, VIH = 2.0 V, VIL = 0.8 V.
- 16-lead TSSOP and 4 mm × 4 mm LFCSP.
Applications
- Relay replacement
- Audio and video routing
- Automatic test equipment
- Data acquisition systems
- Temperature measurement systems
- Avionics
- Battery-powered systems
- Communication systems
- Medical equipment
Documentation
Data Sheet 3
User Guide 1
Technical Articles 1
Informational 1
Product Selection Guide 1
Circuit Note 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG1409SRUZ-EP | 16-Lead TSSOP | ||
ADG1409SRUZ-EP-RL7 | 16-Lead TSSOP | ||
ADG1409YCPZ-REEL7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADG1409YRUZ | 16-Lead TSSOP | ||
ADG1409YRUZ-REEL | 16-Lead TSSOP | ||
ADG1409YRUZ-REEL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADG1409YCPZ-REEL7 | PRODUCTION | |
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
ADG1409YCPZ-REEL7 | PRODUCTION | |
Jan 27, 2009 - 09_0013 Changes to Idd Specifications on ADG12xx, ADG14xx and ADG13xx datasheets |
||
ADG1409YCPZ-REEL7 | PRODUCTION | |
ADG1409YRUZ | PRODUCTION | |
ADG1409YRUZ-REEL | PRODUCTION | |
ADG1409YRUZ-REEL7 | PRODUCTION | |
Oct 13, 2008 - 06_0084 Qualification of the 8" H Wafer Fab process at Analog Devices, Limerick, Ireland. |
||
ADG1409YCPZ-REEL7 | PRODUCTION | |
ADG1409YRUZ | PRODUCTION | |
ADG1409YRUZ-REEL | PRODUCTION | |
ADG1409YRUZ-REEL7 | PRODUCTION | |
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG1409YRUZ | PRODUCTION | |
ADG1409YRUZ-REEL | PRODUCTION | |
ADG1409YRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG1409YRUZ | PRODUCTION | |
ADG1409YRUZ-REEL | PRODUCTION | |
ADG1409YRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADG5409 | RECOMMENDED FOR NEW DESIGNS | High Voltage Latch-up Proof 4-Channel Multiplexer |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1409
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.