ADM660

PRODUCTION

CMOS Switched-Capacitor Voltage Converter

Part Models
10
1ku List Price
Starting From $2.46

Part Details

  • ADM660: Inverts or Doubles Input Supply Voltage
  • ADM8660: Inverts Input Supply Voltage
  • 100 mA Output Current
  • Shutdown Function (ADM8660)
  • 2.2 µF or 10 µF Capacitors
  • 0.3 V Drop at 30 mA Load
  • +1.5 V to +7 V Supply
  • Low Power CMOS: 600 µA Quiescent Current
  • Selectable Charge Pump Frequency (25 kHz/120 kHz)
  • Pin Compatible Upgrade for MAX660, MAX665, ICL7660
  • Available in 16-Lead TSSOP Package
ADM660
CMOS Switched-Capacitor Voltage Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

CN0513 Board
CN0513 Circuits from the lab

20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution

Features and Benefits

  • Data acquisition solution fully characterized over 0°C to 70°C
  • Guaranteed 20-bit no missing codes
  • INL: ±2 ppm, DNL: ±0.25 ppm
  • Throughput: 1.8 MSPS
  • Offset error drift: ±3.5 ppm/°C; gain error drift: ±6 ppm/°C
  • SNR: 98 dB at G = 1, 92 dB at G = 10, fIN = 1 kHz
  • THD: −120 dB at G = 1, −116 dB at G = 10, fIN = 1 kHz
  • Oversampled dynamic range: 102 dB at 900 kSPS, OSR = 2
  • Software programmable bipolar input ranges (±1 V to ±10 V)
    • Allows single-ended and differential signals
  • CMRR: 92 dB typical
  • GΩ input impedance allows direct interface with sensors
  • Ease of use features reduce system power and complexity
  • ADC Input overvoltage clamp protection sinks up to 50 mA
  • On-board 5 V reference and buffer
  • First conversion accurate, no latency/pipeline delay
  • Fast conversion time allows low SPI clock rates
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
CN0513
20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution

Latest Discussions

Recently Viewed