MAX96717

推荐新设计使用

CSI-2到GMSL2串行器

产品模型
2
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 车规级高速链路
    • 最大插入损耗:21.0dB(3GHz,6Gbps)
    • 最大插入损耗:19.5dB(1.5GHz,3Gbps)
    • 自动适应信道条件的变化
    • 工作环境温度:-40°C至+105°C
  • 四通道MIPI CSI-2 v1.3输入端口
    • MIPI D-PHY v1.2接收器额定速率:2.5Gbps/通道
    • 在隧道模式下支持任何CSI-2数据类型
    • 循环冗余校验(CRC)和纠错码(ECC)
    • 16个虚拟通道
    • 极性翻转和数据通道重新分配
  • 通过单线进行全双工通信
  • 3Gbps或6Gbps正向链路速率,187.5Mbps反向链路速率
  • 符合ASIL-B标准要求
    • 隧道模式下通过CRC实现端到端数据完整性
    • RS前向纠错(FEC)用于保护前向视频和控制信道数据
    • 为侧通道和视频数据提供CRC保护
    • 上电自检
  • 并发侧通道用于设备配置以及与外设通信
    • I2C/UART、直通式I2C/UART、SPI、GPIO和寄存器可编程GPIO
  • 使用从反向信号获取的参考(RoR)时钟,无需晶振操作
  • 图像传感器的参考时钟输出
  • 内置ADC和温度传感器/li>
  • 紧凑型5mm x 5mm、0.5mm间距TQFN侧面可湿封装
MAX96717
CSI-2到GMSL2串行器
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
多拓扑DC/DC 1
MAX25252 推荐新设计使用 五路输出ASIL B PMIC,提供准确的温度监控,可用于下一代摄像头传感器
降压稳压器和LDO 1
MAX25249 推荐新设计使用 四路输出微型PMIC,适用于汽车摄像机应用
内部电源开关降压稳压器 2
MAX16922 量产 2.2MHz、双通道、降压型DC-DC转换器,带有两路LDO和/RESET功能
MAX20019 量产 3.2MHz、500mA、双通道、降压型转换器,适合汽车摄像机应用
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型


评估套件

eval board
MAX96717/F/R and MAX96793 EVKit

MAX96717、MAX96717F和MAX96717R评估套件

特性和优点

  • 串行器能够将GMSL数据发送到解串器,将其转换为MIPI CSI-2
  • Windows 10或更高版本兼容软件支持
  • USB控制接口(随附电缆)
  • 功能强大、易于使用的GUI,支持全方位器件特性评估
  • 评估板由USB、12V壁式适配器或外部电源供电
  • 经过验证的PCB布局
  • 装配完成且经过测试

产品详情

MAX96717 DPHY评估套件(EV套件)设计可靠,可使用标准FAKRA同轴(Coax)或HMTD电缆评估具有扩频和全双工控制通道的高带宽千兆多媒体串行链路(GMSL)串行器MAX96717。该评估套件还包括Windows® 7和Windows® 10软件,提供了简单的图形用户界面(GUI)来测试器件的特性。该评估套件已安装MAX96717、MAX96717F或MAX96717R IC。

若要利用标准FAKRA同轴电缆或HMTD电缆进行完整的GMSL评估,请订购MAX96717同轴电缆评估套件和配套的解串器板(数据手册中提到的MAX96716同轴电缆评估套件)。

eval board
AD-GMSL522-SL

GMSL Carrier Board

特性和优点

  • GMSL2 prototyping system supporting the NVIDIA Jetson™ SoCs
  • On-board MAX96724 that allows 4x GMSL2/1 camera inputs that allows for camera module bring-up, debug, and video streaming
  • On-board MAX96717 that can be used for camera emulation and head-unit debug
  • Enables development of GMSL applications with NVIDIA Jetson™ SoC
  • SAMTEC connector that allows connection of any GMSL DPHY EV Kit to the NVIDIA Jetson™
  • Additional inputs: USB, Ethernet, PCIe, and microSD card

产品详情

The AD-GMSL522-SL is a GMSL-enabled NVIDIA Jetson Xavier™ NX-based carrier board and software solution that allows for simple camera to display conversion. This solution creates a scalable, user friendly, GMSL platform for receiving and transmitting data over a gigabit multimedia serial link (GMSL). The platform enables demonstrations and ecosystem development by serving as a hardware platform for software development.

The AD-GMSL522-SL supports two forms of camera input -- either straight CSI data coming through a SAMTEC connector, or via camera modules using GMSL2 or GMSL1 technology to connect to the on-board MAX96724 via COAX connectors. GMSL evaluation kits or any camera utilizing the standard 15- or 22-pin Raspberry Pi connector can be connected here using the AD-GMSLCAMRPI-SL adapter board.

The AD-GMSL522-SL package includes software tools to enable customers in their development of GMSL applications. Among these tools are modified L4T kernels that support certain camera modules and documentation that allows any user to update these kernels for their specific hardware needs.

The design incorporates the MAX96724GTN/VY+ Quad tunneling GMSL2/1 to CSI-2 deserializer and MAX96717GTJ/VY+ CSI-2 to GMSL2 serializer and provides a reliable platform to evaluate high-bandwidth GMSL.

There are two system options available for purchase: the AD-GMSL522-SL which is the base carrier board and does not include the NVIDIA SoM, and the AD-GMSL522-SOM-SL which is the carrier board including the NVIDIA Jetson Xavier™ NX SoM.

APPLICATIONS

  • ADAS Camera Solutions
  • Sensor Fusion ECU
  • Driver and Occupant Monitoring
  • In-cabin Infotainment

eval board
AD-GMSLCAMRPI-ADP#

GMSL EV Kit Adapter Board

特性和优点

  • Allows utilization of GMSL serializer EV kits with a wide range of cameras having 15-pin or 22-pin ribbon cable connectors such as the RPI Camera
  • Allows utilization of GMSL deserializer EV kits with various processing platforms supporting the 15-pin or 22-pin ribbon cable camera connector, such as the Raspberry Pi or the Nvidia development platforms

产品详情

The AD-GMSLCAMRPI-ADP# enables connecting GMSL serializer and deserializer EV kits to a wide range of cameras and processing platforms supporting industry standard ribbon cable connectors. The adapter consists of three sections that can be broken apart from each other, having with the following functionalities:

  • Two ribbon cable adapters containing a 15-pin and a 22-pin connector routed to each other. The 15-pin connector supports 2 MIPI lanes, while the 22-pin connector supports 4 MIPI lanes.
  • A GMSL serializer EV kit adapter with two 22-pin ribbon cable connectors, for connecting cameras to either of the input MIPI ports of the GMSL serializers
  • A GMSL deserializer EV kit adapter with a22-pin ribbon cable connector connected to each of the output MIPI ports, for connecting to Raspberry Pi and Nvidia development platforms, or other processing platform supporting the 15-pin or 22-pin ribbon cable connector. A USB Type-A connector is available to supply 5V @ 4A.

For a detailed look at all GMSL-2 features, including information on how to use the parts, see the newest GMSL-2 User Guide found in Analog Devices’ GMSL customer portal folder. For more information on how to design customized hardware with GMSL2 devices, see the newest GMSL2 Hardware Design Guide in Analog Devices’ GMSL customer portal folder. Finally, in the similar folders, evkit documentation and guides can be found.

APPLICATIONS

  • High-Resolution Camera Systems
  • Autonomous Guided Vehicles
  • Advanced Driver Assistance Systems (ADAS)

MAX96717/F/R and MAX96793 EVKit
MAX96717、MAX96717F和MAX96717R评估套件
AD-GMSL522-SL
GMSL Carrier Board
AD-GMSLCAMRPI-ADP#
GMSL EV Kit Adapter Board

最新评论

近期浏览