製品概要
機能と利点
- Enables quick breadboarding/prototyping
- User defined circuit configuration
- Edge mounted Subminiature Version A (SMA) connector
- provisions Easy connection to test equipment and other circuits
製品概要
The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.
マーケット&テクノロジー
対象となる製品
関連資料
-
UG-919: 8 ピン LFCSP シングル・オペ・アンプ向けユニバーサル評価用ボード2016/03/10PDF196 K
-
UG-838: Evaluation Board for Single, High Speed Op Amps Offered in 5-Lead SOT-23 and 6-Lead SOT-23 Packages2015/10/15PDF184K
-
UG-755: 8 ピン SOIC アンプ評価用ボード・ユーザーガイド2015/04/14PDF276 K
-
UG-135: 高速シングル・オペアンプの評価用ボード(エクスポーズド・パッド付き8 ピン SOIC)2010/04/22PDF261 kB
-
UG-112: Universal Evaluation Board for Single, High Speed Op Amps Offered in SC-70 Packages2010/04/21PDF270 kB
-
UG-084: 高速シングル・オペアンプの評価用ボード(専用帰還ピンとエクスポーズド・パッド付き8 ピン SOIC)2010/02/25PDF243 kB