LT83203
新規設計に推奨18V, 3A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference
- 製品モデル
- 2
- 1Ku当たりの価格
- 最低価格:$2.40
製品の詳細
- Silent Switcher® 3 Architecture
- Ultra-Low RMS Noise (10Hz to 100kHz): 4μVRMS
- Ultra-Low Spot Noise: 4nV/√Hz at 10kHz
- Ultra-Low EMI Emissions
- Ultra-Fast Transient Response
- <1μs Transient Recovery Time
- High Efficiency at High Frequency
- Up to 93% Efficiency at 2MHz, 12VIN to 3.3VOUT
- Up to 90% Efficiency at 4MHz, 12VIN to 3.3VOUT
- Input Voltage Range: 2.8V to 18V
- Output Voltage Range: 0V to (VIN − 0.5V)
- Unity Gain Configuration up to 13V Output
- Maximum Continuous Output Current
- LT83203: 3A
- Fast Minimum Switch On-Time: 15ns
- Adjustable and Synchronizable: 300kHz to 6MHz;
- Precision Reference: ±0.7% Over Temperature with Remote Sense;
- Supports Dynamic Output Voltage Control
- Pin Selectable Forced Continuous Mode or Pulse-Skipping Mode
- Programmable Power Good
- Tiny 15-Lead 3mm × 2mm LFCSP Package;
- Pin-to-Pin Compatible Family: LT83201 (1A), LT83203 (3A), LT83205 (5A)
The LT®83203/LT®83205 synchronous step-down regulator is uniquely designed to combine an ultra-low noise reference with Silent Switcher architecture to achieve both high efficiency and excellent wideband noise performance.
The innovative ultra-low noise architecture provides exceptional low-frequency (0.1Hz to 100kHz) output noise performance in a switching regulator. The output voltage can be programmed with a single resistor, resulting in virtually constant output noise independent of output voltage.
Silent Switcher architecture minimizes EMI emissions while delivering high efficiency at high switching frequencies.
The LT83203/LT83205 is ideal for high-current, noisesensitive applications that benefit from the high efficiency of a synchronous switching regulator.
APPLICATIONS
-
- RF Power Supplies: PLLs, VCOs, Mixers, LNAs, PAs
- High Speed/High Precision ADCs/DACs
- Low Noise Instrumentation
- General Purpose Power Supply
ドキュメント
データシート 1
ユーザ・ガイド 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
LT83203RUDB#TRMPBF | LFCSP:LEADFRM CHIP SCALE | ||
LT83203RUDB#TRPBF | LFCSP:LEADFRM CHIP SCALE |
これは最新改訂バージョンのデータシートです。
評価用キット
最新のディスカッション
LT83203に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める