DS2502
1Kbアドオンリーメモリ
- 製品モデル
- 9
- 1Ku当たりの価格
- 最低価格:$1.89
Viewing:
製品の詳細
- Easily Add Traceability and Relevant Information to Any Individual System
- 1k-Bit EPROM with Page-Level Write Protection and Guaranteed Unique 64-Bit ROM ID Chip for Absolute Traceability
- 1024 Bits Electrically Programmable Read Only Memory (EPROM)
- Unique, Factory-Lasered and Tested 64-Bit Registration Number (8-Bit Family Code + 48-Bit Serial Number + 8-Bit CRC Tester)
- EPROM Partitioned into Four 256-Bit Pages for Randomly Accessing Packetized Data
- Each Memory Page Can Be Permanently Write- Protected to Prevent Tampering
- Device is an Add Only Memory Where Additional Data Can Be Programmed into EPROM Without Disturbing Existing Data
- Architecture Allows Software to Patch Data by Superseding an Old Page in Favor of a Newly Programmed Page
- 8-Bit Family Code Specifies DS2502 Communications Requirements to Reader
- Minimalist 1-Wire Interface Lowers Cost and Interface Complexity
- Reduces Control, Address, Data, Power, and Programming Signals to a Single Data Pin
- Directly Connects to a Single Port Pin of a Microprocessor and Communicates at up to 16.3kb Per Second
- Built-In Multidrop Controller Ensures Compatibility with Other 1-Wire Net Products o Presence Pulse Acknowledges When the Reader First Applies Voltage
- Low Cost TO-92, SFN, or 8-Pin SO, SOT-23 (3 Pin), TSOC and WLP Surface Mount Package
- Wide Voltage and Temperature Operating Ranges Provide Robust System Performance
- Reads Over Voltage Range of 2.8V to 6.0V at -40°C to +85°C
- Zero Standby Power Required
- Programs at 11.5V to 12.0V from -40°C to +50°C
ドキュメント
データシート 2
信頼性データ 1
アプリケーション・ノート 4
デザイン・ノート 2
技術記事 16
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
DS2502+ | TO92 | ||
DS2502+T&R | TO92 | ||
DS2502P+ | Thin Small-Outline C-Lead | ||
DS2502P+T&R | Thin Small-Outline C-Lead | ||
DS2502R+T&R | Small-Outline Transistor Package | ||
DS2502S+ | Small-Outline IC, Narrow (0.15in) | ||
DS2502S+T&R | Small-Outline IC, Narrow (0.15in) | ||
DS2502X1+ | 4-WLCSP-N/A | ||
DS2502X1+U | 4-WLCSP-N/A |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
4 14, 2020 - 1998A ASSEMBLY |
||
DS2502+ | 製造中 | |
DS2502+T&R | 製造中 | |
7 19, 2016 - 1594_AMENDED ASSEMBLY |
||
DS2502+ | 製造中 | |
DS2502+T&R | 製造中 | |
DS2502P+ | 製造中 | |
DS2502P+T&R | 製造中 | |
DS2502R+T&R | 製造中 | |
DS2502S+ | 製造中 | |
DS2502S+T&R | 製造中 | |
2 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
DS2502R+T&R | 製造中 | |
5 22, 2018 - 1702N ASSEMBLY |
||
DS2502S+ | 製造中 | |
DS2502S+T&R | 製造中 | |
10 14, 2016 - 1594D ASSEMBLY |
||
DS2502X1+ | 製造中 | |
DS2502X1+U | 製造中 |
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト評価用キット
最新のディスカッション
DS2502に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める