AD4080 20-bit 40 MSPS Precision SAR ADC
Introducing the AD4080, high speed, low noise, low distortion, 20-bit, 40MSPS Differential SAR ADC
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

    AD4080 20-bit 40 MSPS Precision SAR ADC

    Sep 17 2024

    SAR analog to digital converters deliver the high speed, high resolution, low power and low distortion desired for scientific instruments, medical imaging, data acquisition, and low latency system monitoring, measurement, and analysis. However, SAR ADCs can be difficult to drive, with additional external components often required.

    Analog Devices’ AD4080 high-speed, low noise, and low distortion 20-bit SAR ADC features an easy to drive analog signal input that enables 100% acquisition time to allow settling across the entire conversion cycle, easing ADC driver settling and bandwidth requirements. For optimum performance, the AD4080 integrates critical supply and reference decoupling capacitors, which ensure a simplified design layout and a reduced footprint.

    AD4080 20-bit 40 MSPS Precision SAR ADC
    Introducing the AD4080, high speed, low noise, low distortion, 20-bit, 40MSPS Differential SAR ADC
    Video Player is loading.
    Current Time 0:00
    Duration 0:00
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 0:00
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      AD4080 20-bit 40 MSPS Precision SAR ADC

      Sep 17 2024

      SAR analog to digital converters deliver the high speed, high resolution, low power and low distortion desired for scientific instruments, medical imaging, data acquisition, and low latency system monitoring, measurement, and analysis. However, SAR ADCs can be difficult to drive, with additional external components often required.

      Analog Devices’ AD4080 high-speed, low noise, and low distortion 20-bit SAR ADC features an easy to drive analog signal input that enables 100% acquisition time to allow settling across the entire conversion cycle, easing ADC driver settling and bandwidth requirements. For optimum performance, the AD4080 integrates critical supply and reference decoupling capacitors, which ensure a simplified design layout and a reduced footprint.