Overview
Product Details
Demonstration circuit SCP-ADP150-EVALZ features the ADP150, an ultralow noise (9μV), low dropout, linear regulator that operates from 2.2V to 5.5V and provides up to 150mA of output current. ADP150AUJZ-3.3-R7 fixed volt-age IC is installed on this board.
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-FILTER-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that the Demo Manual does not cover details important to the operation and configuration regarding the ADP150. Please refer to the ADP150 datasheet for a complete description of the part.
Markets and Technologies
-
- Activity Tracking and Fall Detection Solutions
- Insulin Pump Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Wearable Health Monitor Solutions
- Therapy Device Solutions for Healthcare
- Electrocardiogram (ECG) Measurement Solutions
- Non-Invasive Blood Pressure (NIBP) Solutions
- Respiration Rate Measurement Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
Applicable Parts
Documentation & Resources
-
SCP-ADP150-EVALZ Schematic1/19/2021PDF29 K
-
SCP-ADP150-EVALZ Demo Manual (Rev. 0)1/19/2021PDF1 M
-
ADP150: Ultralow Noise, 150 mA CMOS Linear Regulator Data Sheet (Rev. E)12/16/2020PDF1M
-
SCP-ADP150-EVALZ - Design Files1/19/2021ZIP2 M