Diabetes Monitoring and Diagnostic Solutions
Diabetes technology enables individuals who suffer from diabetes to manage their condition while enjoying full quality of life. Diabetes is a chronic metabolic disorder caused by inadequate production or use of insulin, a hormone produced by the pancreas that allows the body to use and store glucose. Older diabetes technology required individuals to check their blood glucose levels manually through frequent and invasive blood tests. Modern diabetes technology has enabled continuous glucose monitoring to reduce or eliminate the frequency of these disruptive blood tests.
Explore Applications in Diabetes Monitoring and Diagnostic Solutions
Complete Diabetes Management
Analog Devices supports the diabetes market with measuring functions that enable continuous glucose monitors and blood glucose monitors, as well as insulin pump components that help deliver lifesaving insulin to keep the user’s blood glucose levels balanced. We provide a range of discrete and integrated signal chain products that integrate the latest low-power, low-noise, and multichannel capabilities as well as varied PMICs to power these products.
Thought Leadership
Files and Downloads
UG-364: Evaluating the AD5933 1 MSPS, 12-Bit Impedance Converter Network Analyzer
1202 kB
Silent Switcher Technology
1.74 M
Impedance-to-Digital Converters—Compact and Easy to Use
680.22 K
ADA4177 Family - Setting Industry Standards for Robustness
619.98 K
UG-677: ADuCM350 Software Development Kit Quick Start Guide
235.5 K
UG-668: Evaluating the ADuCM350 16-Bit, Precision, Low Power Meter-on-a-Chip
1.55 M
UG-587: ADuCM350 Hardware Reference Manual
5.77 M
AN-1302: Optimizing the ADuCM350 for 4-Wire, BioIsolated Impedance Measurement Applications
502.66 K
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M