Non-Invasive Blood Pressure (NIBP) Solutions
Analog Devices’ noninvasive blood pressure (NIBP) application offerings include integrated signal chain products and discrete products, the latter of which we recommend for traditional cuff-based solutions.
We provide high-performance optical and biopotential components to enable newer, cuffless, and continuous solutions, such as those relying on pulse transit time and pulse wave analysis. We offer biopotential and optical component building blocks, as well as more integrated multiparameter vital signs measurement solutions.
Value and Benefits
Our wide range of discrete and integrated analog front ends (AFE), data conversion, sensors, and power solutions help our customers design the next generation of state-of-the-art wearable equipment. Our high-performance microprocessors and solutions for motion control and consumable authentication RF interfaces enhance real-time connectivity and provide safety features.
Enables newer, cuffless, and continuous solutions
Enhances real-time connectivity
Meets safety requirements for medical products
Key Resources
Technical Articles
Developer Tools and Resources
Design Tools
Simulation Models
Training and Support
Trainings and Tutorials
Files and Downloads
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
The Building Blocks of the IoT
1.83 M
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
Technologies for High Performance Portable Healthcare Devices
598.17 K
ADAS1000 5-Electrode ECG AFE
595.84 K
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
Silent Switcher Technology
1.74 M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
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
Interactive Signal Chains