Overview
Product Details
Demonstration circuit SCP-5X1-EVALZ is a companion hardware tool designed to integrate several voltage rails into a compact, single point terminal in a Signal Chain Power hardware evaluation matrix. It features five input ports and one output port, along with passive filtering options.
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-FILTER-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-THRUBRD-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Documentation & Resources
-
SCP-5X1-EVALZ - Schematic1/19/2021PDF43 K
-
SCP-5X1-EVALZ Demo Manual (Rev. 0)1/19/2021PDF3 M
-
SCP-5X1-EVALZ - Design Files1/19/2021ZIP4 M