Electrocardiogram (ECG) Measurement Solutions
Analog Devices’ electrocardiogram (ECG) measurement application solutions include a wide range of discrete and integrated signal chain products with low-power, low-noise, and multichannel capabilities.
Value and Benefits
For fitness and wearable applications, we deliver low-power, highly integrated solutions with compact analog front ends to accommodate battery-powered use cases.
For clinical applications, we offer multiple lead- and diagnosis-grade performance and analog front ends for superior signal processing capability. ECG measurement not only demands high-precision signal processing, but also accommodates various electrode designs. Our in-house system knowledge ensures best-in-class ECG measurement under different application use cases.
Accommodates battery-powered applications
Features superior signal processing capability
Offers best-in-class ECG measurement under a variety of use cases
Key Resources
Developer Tools and Resources
Design Tools
Simulation Models
Training and Support
Trainings and Tutorials
Files and Downloads
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
Silent Switcher Technology
1.74 M
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
The Building Blocks of the IoT
1.83 M
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
Technologies for High Performance Portable Healthcare Devices
598.17 K
ADAS1000 5-Electrode ECG AFE
595.84 K
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
Interactive Signal Chains