EV-TempSense-ARDZ
User Guide
Rev.
0
2
View All
Overview
Features and Benefits
Fully featured Arduino shield for the ADT7410, ADT7420, ADT7422, ADT7310, and ADT7320 digital temperature sensors. On board ribbon cable connectors facilitate either I2C or SPI interface to miniature remote sensor boards.
PC control in conjunction with the following Software IDE’s:
- Analysis | Control | Evaluation (ACE) Software
- Arduino
- Mbed
PC control in conjunction with the following Hardware Systems:
- SDP-S, SDP-B, SDP-K1 and Arduino
Compatible with Windows 7, Windows 8, and Windows 10
Temperature Sensor Evaluation Kit contains the following boards:
- EVAL-ADT7420ARDZ
- EVAL-ADT7420MBZ
- EVAL-ADT7320MBZ
The following evaluation board can be ordered separately where ±0.1°C accurate measurements are required.
- EVAL-ADT7422MBZ
Product Details
The EVAL-TempSense-ARDZ is an evaluation board kit containing three evaluation boards that allows easy evaluation of the functionality of ADIs precision digital temperature sensors. Interface to the sensors can be either directly on the Arduino shield or by ribbon cable connected to external sensors. Consult the ADT7410, ADT7420, ADT7422, ADT7310, and ADT7320 data sheets in conjunction with the user guide when using the EVAL-TempSense-ARDZ with the Arduino integrated development environment (IDE) or the Analysis Control Evaluation (ACE) Software.
The ADT7410, ADT7420, ADT7422, ADT7310, and ADT7320 are high accuracy digital temperature sensors offering breakthrough performance over a wide industrial temperature range. The devices contain an internal band gap reference, a temperature sensor, and a 16-bit analog-to-digital converter (ADC) to monitor and digitize the temperature to 0.0078°C resolution. The devices are available in I2C or SPI versions.
Markets and Technologies
-
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
- Point of Care (PoC) Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Computed Tomography Solutions
- Therapy Device Solutions for Healthcare
- Body Temperature Measurement Solutions
Applicable Parts
Documentation & Resources
-
EVAL-ADT7422MBZ - Schematic2/4/2020ZIP264 K
-
EVAL-ADT7420ARDZ - Schematic11/22/2019ZIP750 K
-
EVAL-ADT7420MBZ - Schematic11/22/2019ZIP262 K
-
EVAL-ADT7320MBZ - Schematic11/22/2019ZIP257 K
-
UG-1656: Using the EVAL-ADT7420ARDZ Shield with Arduino or Linduino Hardware (Rev. 0)11/1/2019PDF590 K
-
UG-1658: Using the EVAL-ADT7420ARDZ with ACE and SDP Hardware (Rev. A)11/1/2019PDF608 K