SDP-B
Evaluation Boards 1
Starting from
- Buy Now
- $116.52


Overview
Features and Benefits
- Blackfin Processor ADSP-BF527
- USB 2.0 Interface to PC
- JTAG header footprint
- 32MB SDRAM
- 2 x Small Footprint 120 Pin Connectors
- Configurable Peripheral Interfaces - SPI - SPORT - I2C - GPIOs - Parallel - Timers
Product Details
The SDP-B is a controller board for the System Demonstration Platform (SDP). The SDP-B is based on the Blackfin ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.
The SDP-B has two identical 120 pin connectors which expose the Blackfin processors peripherals to connected SDP compatible daughter boards. Each of the connectors provides configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.
The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdpb.
Software for the SDP-B is on an evaluation board specific basis. Please check the individual daughter evaluation board page for information on the relevant application software.
Applicable Parts
System Requirements
- Windows XP SP2 32 bit, Windows Vista™ 32 bit and 64 bit, Windows 7 Business/Enterprise/Ultimate 32 bit and 64 bit, or Windows 10 32 bit and 64 bit editions.
- Intel Pentium® processor (x86 compatible), 1 GHz or faster
- 512 MB RAM and 2 GB available hard disk space
- NET 3.5 Framework
Documentation & Resources
-
UG-277: SDP-B Controller Board12/8/2010PDF605 kB
-
SDP Facilitates Quick Prototyping and Evaluation1/9/2018
-
Getting Started with SDP4/8/2015PDF84 K
-
SDP Wiki10/30/2014WIKI
Software
Evaluation Software
Related Hardware (305)
Controller Boards
Daughter Boards
-
PulsarPMODsPrecision ADC PMOD Compatible Boards
Reference Designs
-
CN0150Software Calibrated, 1 MHz to 8 GHz, 60 dB RF Power Measurement System Using the AD8318 Logarithmic Detector
-
CN01723-Channel Thermocouple Temperature Measurement System with 0.25 ° C Accuracy
-
CN0178Software-Calibrated, 50 MHz to 9 GHz, RF Power Measurement System
-
CN0187Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply
-
CN0188Low Cost, Level Shifted Low Side Current Monitor for Negative High Voltage Rails
-
CN0189Tilt Measurement Using a Dual Axis Accelerometer
-
CN019120-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source
-
CN0194Galvanically Isolated, 2-Channel, 16-Bit, Simultaneous Sampling, Daisy-Chained Data Acquisition System
-
CN01985 V Regulator Supplies High Transient Current for Dynamic Power Controlled DAC
-
CN0202Flexible, High Accuracy, Low Drift, PLC/DCS Analog Output Module
-
CN0203Flexible PLC/DCS Analog Output Module Using Only Two Analog Components
-
CN0204Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module
-
CN0209Fully Programmable Universal Analog Front End for Process Control Applications
-
CN0216Precision Weigh Scale Design Using the AD7791 24-Bit Sigma-Delta ADC with External ADA4528-1 Zero-Drift Amplifiers
-
CN0218500 V Common-Mode Voltage Current Monitor
-
CN02294-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications
-
CN0234Single Supply, Micropower Toxic Gas Detector Using an Electrochemical Sensor
-
CN0235Fully Isolated Lithium Ion Battery Monitoring and Protection System
-
CN0240Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection
-
CN0241High-Side Current Sensing with Input Overvoltage Protection
-
CN024712-Bit ,1 MSPS, Single-Supply, Low Power Data Acquisition System
-
CN025124-Bit, 4.7 Hz, 4-Channel Analog Data Acquisiton System
-
CN0253A Robust, Low Power, Battery Monitoring Circuit Front End
-
CN025416-Bit, 250 kSPS 8-Channel, Single Supply, Isolated Data Acquisition System
-
CN025516-Bit, 100 kSPS, Single Supply, Low Power Data Acquisition System
-
CN026918-Bit, 1.33 MSPS, 16-Channel Data Acquisition System
-
CN0271Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation
-
CN02722 MHz Bandwidth PIN Photodiode Preamp with Dark Current Compensation
-
CN0276High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter
-
CN0287Isolated 4-Channel, Thermocouple/RTD Temperature Measurement System with 0.5°C Accuracy
-
CN0288LVDT Signal Conditioning Circuit
-
CN0301Universal LVDT Signal Conditioning Circuit
-
CN0308Powering an ECG Front End in Battery Powered Patient Monitoring Applications
-
CN031024-Bit, 250 kSPS Single-Supply Data Acquisition System
-
CN0312Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors
-
CN031816-Bit, Linear, Ultra Stable, Low Noise, Bipolar ±10 V DC Voltage Source
-
CN0321Fully Isolated, Single Channel Voltage and 4 mA to 20 mA Output with HART
-
CN0326Isolated Low Power pH Monitor with Temperature Compensation
-
CN034816-Bit Single-Supply Buffered Voltage Output Digital-to Analog Conversion with Less Than ±1 LSB Integral and Differential Nonlinearity
-
CN0350
12-Bit, 1 MSPS, Single-Supply, Two-Chip Data Acquisition System for Piezoelectric Sensors
-
CN036516-Bit, 600 kSPS, Low Power Data Acquisition System for High Temperature Environments
-
CN0383Completely Integrated 2-Wire, 3-Wire, or 4-Wire RTD Measurement System Using a Low Power, Precision, 24-Bit Σ-Δ ADC
-
CN0384Completely Integrated Thermocouple Measurement System using a Low Power, Precision, 24-Bit, Sigma-Delta ADC
COMPATIBLE PRODUCT EVALUATION BOARDS
Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity
Low Power, 8-/16-Channel, 31.25 kSPS, 24-Bit, Highly Integrated Sigma-Delta ADC
18-Bit, 100 kSPS PulSAR ADCs in MSOP/LFCSP
COMPATIBLE CIRCUITS FROM THE LAB™ EVALUATION BOARDS
12-Bit, 1 MSPS, Single-Supply, Two-Chip Data Acquisition System for Piezoelectric Sensors