MAX9947

PRODUCTION

AISG Integrated Transceiver

Industry's First AISG-Compliant Fully Integrated Transceiver for Base Stations and Tower Equipment

Part Models
2
1ku List Price
Starting From $6.54

Part Details

  • Receiver Wide Input Dynamic Range
    • -15dBm to +5dBm in 50Ω
  • Variable Transmitter Output Level from +7dBm to +12dBm
  • AISG-Compliant Output Emission Profile
  • AutoDirection Output
  • No Need of Microcontrollers to Handle Bus Arbitration in Tower-Mounted Equipment
  • Supports All AISG Data Rates
    • 9.6kbps
    • 38.4kbps
    • 115.2kbps
  • Bandpass Filter Compliant with AISG Protocol Centered Around 2.176MHz
  • 3.0V to 5.5V Voltage Supply
  • Independent Logic Supply
  • Small, 3mm x 3mm 16-Pin TQFN Package
MAX9947
AISG Integrated Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX9947EVKIT

Evaluation Kit for the MAX9947

Features and Benefits

  • Two MAX9947 Devices (One Works as a Transmitter and the Other as a Receiver)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9947 evaluation kit (EV kit) provides a proven design to evaluate the MAX9947 AISG-compliant integrated transceiver. The EV kit has two MAX9947 devices installed on the board. When one MAX9947 works as a transmitter, the other works as a receiver.

Applications

  • Base Stations
  • Tower Equipment

MAX9947EVKIT
Evaluation Kit for the MAX9947

Latest Discussions

Recently Viewed