MAX96714

RECOMMENDED FOR NEW DESIGNS

Single GMSL2/GMSL1 to CSI-2 Deserializer

Part Models
2
1ku List Price
Starting From $5.36

Part Details

  • Automotive Grade High-Speed Link
    • -18dB at 3GHz (6Gbps) Max Insertion Loss
    • -19.5dB at 1.5GHz (3Gbps) Max Insertion Loss
    • Auto Adapt for Changes in Channel Conditions
    • Operates -40°C to +105°C Ambient
  • Single GMSL Input Can Support up to 8MP Imagers
    • 6/3Gbps in GMSL2 Forward Link-Rates
    • 3.12Gbps in GMSL1 Forward Link-Rates
    • 187.5Mbps/1Mbps (GMSL2/1) Reverse Link-Rates
  • High-Speed 1x4-lane MIPI Output Port, CSI-2 v1.3
    • MIPI D-PHY v1.2 Rated at 2.5Gbps/Lane
    • Polarity Flip and Data-Lane Reassignment
    • Supports 16 Virtual Channels
  • Bidirectional Reverse Channel Supports
    • Nine Configurable GPIOs
    • 1 x I2C/UART Ports, up to 1MHz
    • 2 x Pass-Through I2C/UART
  • Reduces BOM and Space Savings
    • Tiny 5mm x 5mm TQFN Standard and Side-Wettable
    • Industry’s Smallest Power over Coax (PoC)
  • RoR for Crystal-Free Operation on Serializers
  • ASIL-B Compliant in GMSL2 Mode (MAX96714/F)
  • Supports ASIL-B(D) Decomposition (MAX96714/F)
  • MAX96714: 6Gbps, GMSL2, ASIL-B
  • MAX96714F: 3Gbps, GMSL2, ASIL-B
  • MAX96714R: 3Gbps, GMSL2, QM, I2C Only
MAX96714
Single GMSL2/GMSL1 to CSI-2 Deserializer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX20086 PRODUCTION Dual/Quad Camera Power Protectors
External Power Switch Buck-Boost Controllers 1
MAX20048 PRODUCTION Automotive 40V, 55µA IQ, 2.2MHz, H-Bridge Buck-Boost Controller
Gigabit Multimedia Serial Link (GMSL) 3
MAX96717F RECOMMENDED FOR NEW DESIGNS CSI-2 to GMSL2 Serializer
MAX96717R RECOMMENDED FOR NEW DESIGNS CSI-2 to GMSL2 Serializer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
AD-GMSLCAMRPI-ADP#

GMSL EV Kit Adapter Board

Features and Benefits

  • Allows utilization of GMSL serializer EV kits with a wide range of cameras having 15-pin or 22-pin ribbon cable connectors such as the RPI Camera
  • Allows utilization of GMSL deserializer EV kits with various processing platforms supporting the 15-pin or 22-pin ribbon cable camera connector, such as the Raspberry Pi or the Nvidia development platforms

Product Details

The AD-GMSLCAMRPI-ADP# enables connecting GMSL serializer and deserializer EV kits to a wide range of cameras and processing platforms supporting industry standard ribbon cable connectors. The adapter consists of three sections that can be broken apart from each other, having with the following functionalities:

  • Two ribbon cable adapters containing a 15-pin and a 22-pin connector routed to each other. The 15-pin connector supports 2 MIPI lanes, while the 22-pin connector supports 4 MIPI lanes.
  • A GMSL serializer EV kit adapter with two 22-pin ribbon cable connectors, for connecting cameras to either of the input MIPI ports of the GMSL serializers
  • A GMSL deserializer EV kit adapter with a22-pin ribbon cable connector connected to each of the output MIPI ports, for connecting to Raspberry Pi and Nvidia development platforms, or other processing platform supporting the 15-pin or 22-pin ribbon cable connector. A USB Type-A connector is available to supply 5V @ 4A.

For a detailed look at all GMSL-2 features, including information on how to use the parts, see the newest GMSL-2 User Guide found in Analog Devices’ GMSL customer portal folder. For more information on how to design customized hardware with GMSL2 devices, see the newest GMSL2 Hardware Design Guide in Analog Devices’ GMSL customer portal folder. Finally, in the similar folders, evkit documentation and guides can be found.

APPLICATIONS

  • High-Resolution Camera Systems
  • Autonomous Guided Vehicles
  • Advanced Driver Assistance Systems (ADAS)

eval board
MAX96714/F/R EVKIT

Evaluation Kit for the MAX96714, MAX96714F, and MAX96714R

Features and Benefits

  • Serializer EV kit Sends GMSL Data to a Deserializer which then Converts into MIPI CSI-2
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Accepts GMSL-2 Serial Data through FAKRA Connectors, and Outputs CSI-2 Data
  • USB-Controlled Interface (Cable Included)
  • USB, 12V Wall, Power-Over-COAX (PoC*), or Externally Powered
  • 12V Wall-Type Power Supply
  • COAX Connector*
  • HSD Connector*
  • HMTD Connector*
  • Windows 7 and Windows 10-Compatible Software

Note: In the following sections, “serializer” means MAX96717, and “deserializer” means MAX96714, MAX96714F, and MAX96714R.

Note: This document applies to both Coax HSD-STQ and HMTD-STP evaluation kits. The Coax cable is referenced in this document.

Product Details

The MAX96714 CSI evaluation kit (EV kit) provides a proven design to evaluate the MAX96714, MAX96714F, MAX96714R high-bandwidth gigabit multimedia serial link (GMSL) deserializer with CSI and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows® 7 and Windows® 10 softwares that provide a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX96714/14F/14R IC installed.

For complete GMSL evaluation using a standard FAKRA coaxial cable, order the MAX96714 CSI EV kit and a companion serializer board (MAX9295A Coax EV kit referenced in this document).

AD-GMSLCAMRPI-ADP#
GMSL EV Kit Adapter Board
MAX96714/F/R EVKIT
Evaluation Kit for the MAX96714, MAX96714F, and MAX96714R

Latest Discussions