MAX20048

PRODUCTION

Automotive 40V, 55µA IQ, 2.2MHz, H-Bridge Buck-Boost Controller

Industry's Lowest IQ Buck-Boost Controller with Best in Class Transient Response

Part Models
8
1ku List Price
Starting From $3.40

Part Details

  • Meets Stringent Automotive Quality and Reliability Requirements
    • Operating VIN Range: 2V to 36V Allows Operation in Cold-Crank Conditions
    • Tolerates Input Transients to 40V
    • EN Pin Compatible from +3.3V to +40V
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
  • Efficient Solution in a Small Solution Size
    • Skip Mode for Efficient Low-Power Operation
    • Fixed 5V Output Voltage and Adjustable 4V to 25V
    • High Switching Frequency Allows Use of Small External Components
    • Small 4mm x 4mm, 24-Pin SWTQFN Package
  • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements
    • 55µA Quiescent Current When in Standby Mode
    • 10µA (max) Quiescent Current in Shutdown
  • EMI Mitigation to Meet CISPR25 Class 5 Requirements
    • 220kHz to 2.2MHz Operating Frequency
    • Fixed-Frequency PWM Mode
    • External Frequency Synchronization or SYNC OUT Capability (Selectable by OTP Option)
    • Spread Spectrum Can Be Enabled or Disabled for IC by OTP Option
MAX20048
Automotive 40V, 55µA IQ, 2.2MHz, H-Bridge Buck-Boost Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX20048

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX20048EVKIT

Evaluation Kit for the MAX20048

Features and Benefits

  • 2V to 36V Input Supply Range
  • Delivers Up to 16A Input Current
  • Enable Input
  • Frequency Synchronization Input
  • Voltage-Monitoring PGOOD Output
  • BIAS Voltage-Monitoring Test Point
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX20048 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20048 currentmode buck-boost controller IC. The EV kit is designed to deliver up to 16A (max) input current with input voltages from 2V to 36V. The output-voltage accuracy is ±2% within the normal 9V to 18V operation input range and a ±3% accuracy in the 2V to 18V range. Voltage quality can be monitored by observing the PGOOD signal.

The IC offers 5V fixed output voltage and a 4V to 25V OUT programmable range. Switching frequency is adjustable from 220kHz to 2.2MHz, which allows for small external components, reduced output ripple, and guarantees no AM interference. The IC automatically enters skip mode at light loads with low 55μA quiescent current at no load. The IC comes with a spread-spectrum frequency-modulation option designed to minimize EMI-radiated emissions and a SYNCOUT option that outputs 180° out-of-phase clock.

Applications

  • Instrument Cluster
  • Point of Load Power Supply
  • Remote Display
  • Start-Stop Systems
  • USB Power

MAX20048EVKIT
Evaluation Kit for the MAX20048

Reference Designs

MAXREFDES1255
MAXREFDES1255 Circuits from the lab

4-Switch Buck-Boost Converter

Features and Benefits

  • High efficiency of 90%
  • Very low line and load regulation < 0.5%
  • Output voltage ripple 1% at nominal VIN
  • Internal soft-start
MAXREFDES1255
4-Switch Buck-Boost Converter

Latest Discussions

Recently Viewed