MAX20086

PRODUCTION

Dual/Quad Camera Power Protectors

Industry's Only ASIL-Grade Camera Protector with Integrated I2C-Based Diagnostics

Part Models
2
1ku List Price
Starting From $1.83

Part Details

  • Small Solution
    • Up to Four 600mA Protection Switches
    • 3V to 15V Input Supply
    • 3V to 5.5V Device Supply
    • 26V Short-to-Battery Isolation
    • Adjustable Current Limit (100mA to 600mA)
    • Parallel Multiple Channels for Higher Current
    • Selectable I2C Addresses
    • Small (4mm x 4mm) 20-Pin SWTQFN and WETQFN Packages
  • Precision
    • ±8% Current-Limit Accuracy
    • 0.5ms Soft-Start
    • 0.25ms Soft-Shutdown
    • 0.3µA Shutdown Current
    • 110mV Drop at 300mA
  • Designed for Safety Applications
    • ASIL B/D Compliant
    • Short to VBAT/GND Diagnostics
    • Differential Output Over/Undervoltage Diagnostics
    • Input Over/Undervoltage Diagnostics
    • Individual 8-Bit Current, Output Voltage, and Supply Readings Over I2C
    • Autoretry on Fault
  • AEC-Q100, -40°C to +125°C
MAX20086
Dual/Quad Camera Power Protectors
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

MAX20087EVKIT

Evaluation Kit for the MAX20086/MAX20087/MAX20088/MAX20089

Features and Benefits

  • 400mΩ (typ) Input-to-Output Channel Resistance
  • Automatic Shutdown and Retry on Output UV and OC Conditions Reduces IC Power Dissipation
  • Channels Continuously Shut Off During Overvoltage Conditions to Protect the Rest of the System
  • Capable of Basic Stand-Alone Operation or Advanced Control and Diagnostics Through I2C Interface
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20087 evaluation kit (EV kit) demonstrates the full capabilities of the series of power-protector ICs. The EV kit can operate as a stand-alone protector, or can be connected to a controller through an I2C interface for advanced control and diagnostics. The IC populated by default on the EV kit is the MAX20087, which has four output channels and a full suite of diagnostics active for compatibility with ASIL-grade applications. The EV kit is compatible with all other variants in the series, which can be evaluated by replacing the existing IC (U1) with the desired one.

The EV kit allows for simultaneous and independent operation and evaluation of the four protected output power channels. The EV kit has built-in interfaces to operate the part without needing an external I2C controller, although one can be connected to evaluate digital control and expanded diagnostics.

Applications

  • Power-over-Coax for Radar and Camera Modules
  • Surround-View Camera ECU

MAX20087EVKIT
Evaluation Kit for the MAX20086/MAX20087/MAX20088/MAX20089

Latest Discussions

Recently Viewed