MAX892L

PRODUCTION

Current-Limited, High-Side P-Channel Switches with Thermal Shutdown

Low-Resistance P-Channel Switches with Adjustable, Accurate Current Limit Protects Systems and USB

Part Models
2
1ku List Price
Starting From $2.13
Viewing:

Part Details

  • Ultra-Small µMAX Package-Only 1.11mm High
  • 2.7V to 5.5V Input Range
  • Programmable Current Limit
  • Low 13µA Quiescent Current at VIN = 3.3V, 0.1µA Switch Off
  • Thermal Shutdown
  • FAULT-bar Indicator Output
  • On-Resistances:
    • 0.12Ω (MAX891L)
    • 0.25Ω (MAX892L)
MAX892L
Current-Limited, High-Side P-Channel Switches with Thermal Shutdown
MAX891L, MAX892L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Current Limit Switches 2
MAX890L PRODUCTION 1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
MAX894L PRODUCTION Dual, Current-Limited, High-Side P-Channel Switches with Thermal Shutdown
USB Power Switches 1
MAX869L PRODUCTION 2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max892l yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed