MAX894L

PRODUCTION

Dual, Current-Limited, High-Side P-Channel Switches with Thermal Shutdown

Low Resistance P-Channel Switches with Adjustable, Accurate Current Limit Protects Systems and USB

Part Models
2
1ku List Price
Starting From $2.62

Part Details

  • +2.7V to +5.5V Input Range
  • Programmable Current Limits
  • Low Supply Current:
    • 16µA IQ at VIN = 3.3V
    • 0.1µA with Switch Off
  • Thermal Shutdown
MAX894L
Dual, Current-Limited, High-Side P-Channel Switches with Thermal Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Limit Switches 2
MAX890L PRODUCTION 1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
MAX891L PRODUCTION Current-Limited, High-Side P-Channel Switches with Thermal Shutdown
USB Power Switches 1
MAX869L PRODUCTION 2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX894L yet. Have something to say?

Start a Discussion on EngineerZone®