MAX86174B

PRE-RELEASE

Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

Industry's Smallest PPG AFE for Space Constrained Wearables

Part Details

  • Complete Optical Data Acquisition System
  • Ultra-Low-Power Operation for Body Wearable Devices
    • Low-Power-Operation, Optical Readout Channel < 11µA (typ) at 25fps
    • Exposure Integration Period Ranging from 14.6µs to 117.1µs
    • Low Shutdown Current < 1µA (typ)
  • Excellent Top-End Dynamic Range > 93dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)
  • Extended Dynamic Range up to 111dB (Averaging and Off-Chip Filtering) to Enable SpO2 on Wrist/Chest for Low Perfusion Cases
  • Support Frame Rates from 1fps to 2048fps
  • High-Resolution 20-Bit Charge-Integrating ADCs
  • Support Both Burst Averaging and Decimation Averaging Modes
  • On-Chip 12Hz Low-Pass Filter for Improved SNR and Reduced Power for Continuous Heart-Rate Measurement
  • Supports Two PD Inputs for Multi-Parameter Measurements
  • Supports Four LED Driver Output Pins Generated from Two 8-Bit LED Current Drivers
  • Low Dark-Current Noise of < 50pARMS (Sample-to-Sample Variance in 117.1µs Integration Time)
  • Excellent Ambient Range and Rejection Capability
    • 200µA Ambient Photodiode Current
    • > 70dB Ambient Rejection at 120Hz (Burst Average > 2)
  • Miniature 1.67mm x 1.78mm, 0.4mm Ball Pitch, 4 x 4 WLP Package
  • -40°C to +85°C Operating Temperature Range
MAX86174B
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Optical AFEs 3
MAX86170A RECOMMENDED FOR NEW DESIGNS Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health
MAX86170B PRODUCTION Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor
MAX86171 PRODUCTION Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX86174B yet. Have something to say?

Start a Discussion on EngineerZone®