MAX709

PRODUCTION

Power-Supply Monitor with Reset

Part Models
25
1ku List Price
Starting From $1.94
Viewing:

Part Details

  • +5V, +3.3V, and +3V Versions
  • No External Components
  • Low Cost
  • Precise Power-Down Reset Threshold
  • 140ms Min Power-On Reset Delay
  • Immune to Short Negative VCC Transients
  • 8-Pin DIP, µMAX, and SO Packages
  • Low Supply Current:
    • 35µA - MAX709R/S/T
    • 65µA - MAX709L/M
MAX709
Power-Supply Monitor with Reset
MAX709L, MAX709M, MAX709R, MAX709S, MAX709T: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX6332 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
Single-Supply Monitors 12
MAX809 PRODUCTION 3-Pin Microprocessor Reset Circuits
MAX810 PRODUCTION 3-Pin Microprocessor Reset Circuits
MAX811 PRODUCTION 4-Pin µP Voltage Monitors with Manual Reset Input
MAX812 PRODUCTION 4-Pin µP Voltage Monitors with Manual Reset Input
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6333 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6334 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6335 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6336 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6337 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX709 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed