MAX7044

PRODUCTION

300MHz to 450MHz High-Efficiency, Crystal-Based +13dBm ASK Transmitter

Low-Power, 300MHz to 450MHz, Crystal-Based ASK Transmitter has +13dBm Output Power

Part Models
2
1ku List Price
Starting From $1.90

Part Details

  • +2.1V to +3.6V Single-Supply Operation
  • OOK/ASK Transmit Data Format
  • Up to 100kbps Data Rate
  • +13dBm Output Power into 50Ω Load
  • Low 7.7mA (typ) Operating Supply Current*
  • Uses Small, Low-Cost Crystal
  • Small 3mm x 3mm 8-Pin SOT23 Package
  • Fast-On Oscillator: 250µs Startup Time
MAX7044
300MHz to 450MHz High-Efficiency, Crystal-Based +13dBm ASK Transmitter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ISM RF Receivers < 1GHz 1
MAX1473 PRODUCTION 315MHz/433MHz ASK Superheterodyne Receiver with Extended Dynamic Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7044EVKIT

Evaluation Kit for the MAX7044

Features and Benefits

  • Evaluates the MAX7044 OOK/ASK Sub-1GHz ISM Band Transmitter
  • Single Input Voltage Supply from +2.1V to +3.6V
  • Direct Interface with a MAX32630FTHR Arm  Microcontroller (MCU) Board
  • Available PMOD Hardware Interface
  • Windows 10-Compatible Software
  • GUI Controls for MAX32630FTHR Board PMIC Operation from 2.1V to 3.3V
  • Proven Two-Layer PCB Design
  • Fully Assembled and Tested

Product Details

The MAX7044 evaluation kit (EV kit) contains a single MAX7044 crystal-referenced phase-locked-loop (PLL) VHF/UHF transmitter designed to transmit OOK/ASK data in the 300MHz to 450MHz frequency range.

The EV kit operates alone or in conjunction with an external microcontroller (MCU) and graphical user interface (GUI) software running on a computer.

The EV kit is designed to facilitate the operation of the transmitter and provide tools for generating a data stream with a simple, one-pin data interface to the MAX7044. This EV kit is preconfigured to operate at two frequencies (315MHz or 433MHz) based on the crystal selection and the output network.

The EV kit includes Windows® 10-compatible software that provides a simple GUI that controls the on-board PMIC and can act as a data generator when the MAX32630FTHR applications platform is used.

Applications

  • Garage Door Openers
  • Remote Keyless Entry (RKE)
  • RF Remote Controls
  • Security Systems
  • Tire-Pressure Monitoring (TPM)
  • Wireless Computer Peripherals
  • Wireless Game Consoles
  • Wireless Sensors

MAX7044EVKIT
Evaluation Kit for the MAX7044

Latest Discussions

Recently Viewed