MAX7032

PRODUCTION

Low-Cost, Crystal-Based, Programmable, ASK/FSK Transceiver with Fractional-N PLL

Part Models
2
1ku List Price
price unavailable

Part Details

  • +2.1V to +3.6V or +4.5V to +5.5V Single-Supply Operation
  • Single Crystal Transceiver
  • User-Adjustable 300MHz to 450MHz Carrier Frequency
  • ASK/OOK and FSK Modulation
  • User-Adjustable FSK Frequency Deviation Through Fractional-N PLL Register
  • Agile Transmitter Frequency Synthesizer with fXTAL/4096 Carrier-Frequency Spacing
  • +10dBm Output Power into 50Ω Load
  • Integrated TX/RX Switch
  • Integrated Transmit and Receive PLL, VCO, and Loop Filter
  • > 45dB Image Rejection
  • Typical RF Sensitivity*
    • ASK: -114dBm
    • FSK: -110dBm
  • Selectable IF Bandwidth with External Filter
  • RSSI Output with High Dynamic Range
  • Autopolling Low-Power Management
  • < 12.5mA Transmit-Mode Current
  • < 6.7mA Receive-Mode Current
  • < 23.5µA Polling-Mode Current
  • < 800nA Shutdown Current
  • Fast-On Startup Feature, < 250µs
  • Small 32-Pin, Thin QFN Package
MAX7032
Low-Cost, Crystal-Based, Programmable, ASK/FSK Transceiver with Fractional-N PLL
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ISM RF Transceivers < 1GHz 1
MAX7030 RECOMMENDED FOR NEW DESIGNS Low-Cost, 315MHz and 433.92MHz ASK Transceiver with Fractional-N PLL
Product 1
MAX7031 Low-Cost, 308MHz, 315MHz, and 433.92MHz FSK Transceiver with Fractional-N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7032EVKIT-433

Evaluation Kit for the MAX7032

Features and Benefits

  • Proven PC Board Layout
  • Proven Components Parts List
  • Multiple Test Points Provided on Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Adjustable Frequency Range from 300MHz to 450MHz with Component Changes
  • Windows 10-Compatible Software
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with a User-Provided Connector and Antenna

Product Details

The MAX7032 evaluation kit allows for a detailed evaluation of the MAX7032 ASK/FSK transceiver, capable of operating in the 300MHz to 450MHz frequency range. The device generates a typical output power of +10dBm into a 50Ω load and exhibits typical sensitivities of -114dBm for ASK and -110dBm for FSK data. The RF input uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The MAX7032 EV kit operates in conjunction with an external microcontroller (MCU) and graphical user interface (GUI) software running on a computer. The MAX7032 uses a SPI interface for internal register configuration.

The MAX7032 EV kit comes in two versions: a 315MHz version and a 433.92MHz version. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 300MHz to 450MHz.

For easy implementation into the customer’s design, the MAX7032 EV kit also features a proven Printed Circuit Board (PCB) layout, which can be easily duplicated for quicker time-to-market. The PCB gerber files are available for download at www.maximintegrated.com.

Applications

  • 2-Way Remote Keyless Entry
  • Garage Door Openers
  • Home Automation
  • Local Telemetry Systems
  • Remote Controls
  • Remote Sensing
  • Security Systems
  • Smoke Alarms

MAX7032EVKIT-315

Evaluation Kit for the MAX7032

Features and Benefits

  • Proven PC Board Layout
  • Proven Components Parts List
  • Multiple Test Points Provided on Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Adjustable Frequency Range from 300MHz to 450MHz with Component Changes
  • Windows 10-Compatible Software
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with a User-Provided Connector and Antenna

Product Details

The MAX7032 evaluation kit allows for a detailed evaluation of the MAX7032 ASK/FSK transceiver, capable of operating in the 300MHz to 450MHz frequency range. The device generates a typical output power of +10dBm into a 50Ω load and exhibits typical sensitivities of -114dBm for ASK and -110dBm for FSK data. The RF input uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The MAX7032 EV kit operates in conjunction with an external microcontroller (MCU) and graphical user interface (GUI) software running on a computer. The MAX7032 uses a SPI interface for internal register configuration.

The MAX7032 EV kit comes in two versions: a 315MHz version and a 433.92MHz version. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 300MHz to 450MHz.

For easy implementation into the customer’s design, the MAX7032 EV kit also features a proven Printed Circuit Board (PCB) layout, which can be easily duplicated for quicker time-to-market. The PCB gerber files are available for download at www.maximintegrated.com.

Applications

  • 2-Way Remote Keyless Entry
  • Garage Door Openers
  • Home Automation
  • Local Telemetry Systems
  • Remote Controls
  • Remote Sensing
  • Security Systems
  • Smoke Alarms

MAX7032EVKIT-433
Evaluation Kit for the MAX7032
MAX7032EVKIT-315
Evaluation Kit for the MAX7032

Reference Designs

5404fig01
LFRD003 Circuits from the lab

Water Meter Automatic Meter Reading (AMR) Reference Design

Features and Benefits

  • Proven printed circuit board (PCB) layout
  • Proven component parts list
  • Preprogrammed transceiver (TRX) pair for quick demonstration capabilities
  • Free MAXQ® microcontroller programming tools available for flexible operations
5406fig00c
LFRD004 Circuits from the lab

2-Way Remote Control Reference Design

Features and Benefits

Features

  • Proven printed circuit board (PCB) layout
  • Proven component parts list
  • Preprogrammed transceiver (TRX) pair for quick demonstration capabilities
  • Free MAXQ® microcontroller programming tools available for flexible operation

Quick Start

  1. Pull the two RC boards out of box and connect the batteries.
  2. Connect an antenna/cable to each of the MMCX connectors.
  3. Position the radios within about 1m to 2m of each other and press the switch on one of the boards. The 2-way remote control will broadcast a frame and receive an echo back, indicated by the green LED.
5391fig00a
LFRD002 Circuits from the lab

Wireless Automatic Meter Reading Reference Design

Features and Benefits

Features

  • Proven printed circuit board (PCB) layout
  • Proven component parts list
  • Preprogrammed transceiver (TRX) pair for quick demonstration capabilities
  • Free MAXQ® microcontroller programming tools available for flexible operation

Quick Start

  1. Pull the three boards (two MTR boards and the RDR board) out of box and install the batteries.
  2. Connect the RDR antenna.
  3. Navigate the RDR menu system MAIN MENU -> AMR MENU -> START COMM
LFRD003
Water Meter Automatic Meter Reading (AMR) Reference Design
LFRD004
2-Way Remote Control Reference Design
LFRD002
Wireless Automatic Meter Reading Reference Design

Latest Discussions

No discussions on MAX7032 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed