Overview
Features and Benefits
- 3.3V JTAG Port Interface
- Easily Load Code and Debug Using USB-to-JTAG Interface
- USB-to-JTAG Interface Provides In-Application Debugging Features
- Step-by-Step Execution Tracing
- Breakpointing by Code Address and Data Memory Address
- Register and Data Memory View and Edit
Product Details
The MAXQ® USB-to-JTAG evaluation kit (EV kit) is a preprogrammed interface board that acts as a USB-to-JTAG programming and debugging adapter for MAXQ microcontrollers. With the included board, included 10-pin JTAG interface cable, and a (user supplied) standard A-to-Mini-B USB cable, the EV kit can be used with compatible software tools running on a host PC to load and debug code on programmable MAXQ microcontrollers. Software packages that support the USB-to-JTAG adapter include IAR Embedded Workbench® IDE for C programming, Maxim's free MAX-IDE for assembly-based projects, and the Microcontroller Tool Kit (MTK) utility for loading and verifying precompiled Intel hex format files.
Documentation & Resources
-
UG-5280: MAX1441 Proximity and Touch Sensor Programmer User Manual12/21/2011PDF772K
-
LFRD004 A1 Gerber Files - Design Files9/17/2024ZIP125K
-
LFRD004 Design Files - Design Files1/25/2023ZIP438K