MAX6754

PRODUCTION

Low-Power, Single/Dual-Voltage Window Detectors

Single-/Dual-Voltage Window Detectors Monitor Under-/Overvoltage Down to 0.4V

Part Models
8
1ku List Price
Starting From $1.85

Part Details

  • Single- or Dual-Supply Voltage Monitors
  • Factory-Trimmed Window Threshold Options for 5V, 3.3V, 3V, 2.5V, 1.8V, 1.5V, 1.2V, and 0.9V Supplies
  • Externally Adjustable Window Monitoring Options for Supplies Down to 0.5V
  • Selectable Window Threshold Options (±5%, ±10%, ±15%)
  • Single (Combined UV/OV) or Dual (Separate UV and OV) Outputs
  • 20µs (typ) or 100ms (min) Timeout Period Options (MAX6754–MAX6762)
  • Manual Reset Input (MAX6754–MAX6762)
  • Latched Overvoltage Output Function (MAX6760/MAX6761/MAX6762)
  • Immune to Short Voltage Transients
  • Low 10µA Supply Current
  • Low-Voltage Operation (Outputs Valid for VCC Down to 1V)
  • -40°C to +125°C Operating Temperature Range
  • Small SOT23 and TDFN Packages
  • Enables Functional Safety at System Level
  • AEC-Q100 Qualified (/V Parts Only, Refer to Ordering Information)
MAX6754
Low-Power, Single/Dual-Voltage Window Detectors
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
MAX6307 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
Product 2
MAX6310 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6313 5-Pin, Multiple-Input, Programmable Reset ICs
Quad or More Supply Monitors 2
MAX8213 PRODUCTION Five Universal Voltage Monitors, Complete µP Voltage Monitoring
MAX8215 PRODUCTION ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6754 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed